Search Results for insulated terminal lug features
Amphenol Automotive - アンフェノールジャパン株式会社
Wacker - ATEA – 2018-02-22 2016 l-l ics H. t and sign RADSOK R8S are y ide. t ior t on,, or n in cts as ll is d. ll ts-incl. n of y ts-are d. C390 - RADSOK R8S Amphenol Automotive Amphenol-Tuchel Electronics GmbH
A4
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: 3) note reference =x b atm04-2p-xxx a4 1 1 d.parks 18/jun/13 none receptacle, 2 pin, atm ...
A1 - FIRST RELEASE Jan.12,2018WhiteTommy P type, Normal Key - Amphenol Sine
INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS’Y: 3) Note reference =X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...
4.1 CURRENT RATING: 13 AMPS - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: 3) note reference =x 44724 morley drive clinton township, mi 48036 amphenol b at04-12pa ...
Ruggedized SATA Connector | High Speed Connectors | 38999 Plus ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
B RTS1BS10*4Pxx A1 - amphenol-sine.com
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,recptacle,back shell,
B RTS716*19Pxx A3 - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,receptacle, jam nut,
A6
see part number chart 17.0 55.6–0.6 17.1 notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap;
B A1 - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com
D38999 Series III PCB Connectors - Amphenol Aerospace
Features & Benefits: Contacts come pre-assembled into the connectors; Significantly eases cable-to-board wiring; Several standard PCB stickout options available as well as custom options upon request; Available in all standard materials and platings; Optional alignment disks make assemble easy;
BOTLA - el-cab.com.pl
SCARICA LA SCHEDA TECNICA DATASHEET DOWNLOAD LAM S.p.A. Via Guido Rossa, 4 -41057 Spilamberto (MO) - Italy Tel. +39 059 784392 - Fax +39 059 8638048
C-AT15-2P-BMXX REV A2 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-AT15-2P-BMXX_REV_A2.dwg Author: JHead Created Date: 7/28/2020 2:19:58 PM
D38999 Series III Filter Connectors - Amphenol Aerospace
With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications. Amphenol also offers Composite Series III with filtering for EMI/EMP protection, offering the same high performance as its metal counterpart, but with a lightweight, corrosion-resistant shell.
DA T 3XXX 001+010+018 - amphenol-sine.com
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 08.12.2020 Blatt/Sheet Index Datum/Date
Standalone Six Channel Fiber Optic Media Converter
Features & Benefits: Converts Six channels of fiber optics at up to 1.6Gbps data rates to high speed copper using Amphenol Octonet contacts; Fiber inputs are 850nm multimode optics but can be configured for single mode; Input power is brought in over separate MIL-DTL-38999
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
ValProbe RT System - kayeinstruments.com
ValProbe RT is Kaye’s wireless real-time validation and monitoring system designed specifically for the thermal validation and regulatory needs of the pharmaceu
C:Usersorion.liDocuments02.Jun~ customer drawingC-RT06164SxHECx REV B3 ...
Title: C:Usersorion.liDocuments02.Jun~ customer drawingC-RT06164SxHECx_REV_B3-Model Author: orion.li Created Date: 11/4/2022 11:51:53 AM