Search Results for insulated terminal lug features
Reimagining the Future of Data Computing with Compute Express Link (CXL ...
Amphenol's Cool Express Link™ comprises a series of EDSFF E3 2C Hybrid Orthogonal Press-fit PCIe ® Gen 5/6 cable connectors that facilitate low-latency, high-bandwidth, and high-throughput data transmission for both current and next-generation storage solutions, including CXL 3.1 applications. These connectors are specifically designed for high-performance computing environments ...
Industrial | Markets - Amphenol
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of 0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform ...
Node Service Cable Assembly - Amphenol Broadband Solutions
Amphenol’s node cables utilize a unique IP68 rated stainless steel feed-thru adapter, featuring an anti-twist coupling body. Our standard node assemblies use either a dielectric OSP cable or an armored OSP cable.
Pedlock Magnum Pedestals (CPLM) - Charles Industries
Product Features • Three diameters: 6’, 8’ and 10’ • Durable, noncorrosive, green PVC construction • 360° access to cable and apparatus • Universal backboard for good housekeeping with built-in aluminum ground plate, cable attachments and optional offset terminal grounds • Locking bolt for security (216 tool)
GKIT-24-065P - Premium Groundin - RFS Technologies
FEATURES / BENEFITS. The Premium Grounding Kit is designed to comply with RoHS (EU 2002/95/EC) and CRoHS (China SJ/T11363-2006) directives and has been verified by independent labs to withstand the damaging effects of lightning current. ... Cable Lug: Copper tin plated Grounding wire: Copper. Mechanical Specifications. Lug Attachment Method ...
VibraLINK switchable junction boxes Installation and operating guide ...
97040 Rev A1 03/18 Page 4 of 8 1.0 Introduction This guide is designed to assist the user in the physical installation and wiring of VibraLINK® Lite switchable junction boxes.
Broadband Transformer for Marine Wire Receiving Antennas
The antenna terminal on the TWA 1 is not dimensioned to carry the pull from the antenna wire directly. The tension of the antenna wire must be relieved at a well insulated point before it is connected to the TWA 1. If the receiving range is restricted to 8 MHz and below, the wire antenna can advantageously be extended up to a length of 40 m.
CUUX063X19x00 - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2400 | 1695-2400 MHz, 15.0|17.5 |17.5 dBi, 0-12°|0-10°|0-10°, 1906 mm (75.0 in)
M916 Series - amphenol-aerospace.com
FEATURES. Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 2 PRODUCT SPECIFICATIONS: ... (connector J2, pin 15) to the negative (return) load terminal. The sense compensation is typically limited to 5% or 0.5V – the lesser of the two. If not used, connect SENSE directly to OUTPUT pins, and the SENSE RTN pin ...
Loudspeaker - Amphenol Sine
SP Series chassis connectors are available in industry standard PCB footprints with solder tabs. SP Series cable plugs are available with screw or solder terminals. Features. Quick release, vibration resistant latch lock; 2 or 4 pole; Solder tabs, PCB Contacts, Solder or Screw Terminals; Chuck type or PG Gland cable clamp; Various mounting hole ...
STS 3192–9E Powering T1 Network Interface Unit (NIU)
The availability of features and technical specifications herein subject to change without notice. Page 1 of 14 STS 3192–9E Powering T1 Network Interface Unit (NIU) CLEI Code: T1STETT1AA ... building Remote Terminals located at customer premise locations. See Figure 2 for a typical application. The 3192–9E, used as adjunct equipment to the ...
Future Proof Your Network with 1.2 GHz Components - Amphenol
Features & Benefits: Compact housing; Built to SCTE standards; Ultra-linear 1.2 GHz RF performance; IEEE C62.41 surge rated on all ports; Rugged, corrosion-resistant zinc die-cast housing; Machined F-ports with circumference premium contact; Local and remote DC powering with LED indicator; Unique TrueFlex™ housing with QuickMount™
TARGETS FOR AN ACCEPTABLE CRIMP - Amphenol RF
%PDF-1.7 %âãÏÓ 25 0 obj > endobj 40 0 obj >/Filter/FlateDecode/ID[5F9CCBFDE37CAB44920AD933D79A5595>]/Index[25 21]/Info 24 0 R/Length 90/Prev 855984/Root 26 0 R ...
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
components: two 18awg, srpvc insulated conductors 41/34 bare copper. conductor insulation: srpvc (see color code) pair twist: 2 conductors cabled together with frpp fillers binder: fleece tape jacket: tpe, black print: amphenol sine systems ka-56764-2 2c 18awg (ul file number) ru awm 21270 -40c to +105c 600v --- (csa file number) csa awm i/ii a/b
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol AV-HDMIMX2GF0-001 Amphenol 30 AWG Signature Series High Speed ...
Special Video Features: 3D @ 1080p & 24Hz/60Hz/120Hz+ Refresh Rate ... 25-Position Socket Contacts, Solder-Cup Terminals. $2.04 /EA; Amphenol MP-5FRJ11SLPS Flat Silver Satin Modular Phone Cable Cable - RJ11 Plug to 4-Conductor Spade Lugs . CONTACT US. CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET
cs3106a-36 | Amphenol Global Search | Amphenol
cs3106a-36 | Amphenol Global Search | Amphenol Search Results for ms3108f-14s-2p Terminal Junction Splices Single/ Dual/ Diode M81714/11, /12,/24 Series I Terminal Junction Splices Single Splice Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915
Connectors | Products - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. ... The M83522 connector is qualified for military applications and features a higher spring force than commercial ST connectors, allowing it to ...
Power Distribution | Products - Amphenol
Advanced circuit-level monitoring features are available as an option. Amphenol Network Solutions 1RU 240A Dual-Feed, 9/9 TPA/GMT Fuse Panel The 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. ... terminal blocks, and smaller terminal block ...
exhibition | Amphenol Global Search | Amphenol
Amphenol op de Land Forces International Fair, de belangrijkste toegangspoort tot de landverdedigingsmarkten van Australië en de regio, en een platform voor interactie met grote hoofdaannemers uit de Verenigde Staten en Europa.