Search Results for intermodulation products
Compact Combiners PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of three digital radios.
Compact Combiners PRO-ISO-PHY-TETRA-S2 - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.
Compact Combiners PRO-ISO-PHY-TETRA-S2 - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.
PRO-ISO-PHY-TETRA-S2
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.
Technical features - rfstechnologies.com
Intermodulation (IM3) -150 dBc Total Input Power max. W 50 MATERIAL Radome Material ABS Radome Color White ( RAL 9003 ) TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -55 to 60 (-67 to 140 ) PRODUCT DATASHEET I-ATO5-698/2700-02 Indoor Omnidirectional Antenna 698-2700 MHz I-ATO5-698/2700-02 REV : A REV DATE : 11 Dec 2017 www ...
Compact Combiners PRO-MCU380-EXT-ELW - AMPHENOL PROCOM
This is to secure that the used carriers do not create unwanted intermodulation products at the exact Rx-carrier frequencies, which could be reflected to the port of the repeaters and interfere with the wanted Rx signal. The smallest and most compact design on the market. The MCU combiner is the successor to the PRO-ISO-PHY-TETRA-S-ELW.
PRO-ISO-PHY-TETRA-S2-REV
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.
PRO-ISO-PHY-380-TX/RX-S2-N
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.
Compact Combiners PRO-ISO-PHY-TETRA-S4 - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of four digital radios.
Compact Combiners PRO-ISO-PHY-TETRA-S4 - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of four digital radios.
5003700 - Amphenol Antenna Solutions
Such conditions may result in damage to this product. Improvements to products may be made without notice. REV060721B ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 2 ... Passive Intermodulation 3rd Order for 2x20 W Carriers-153 dBc -153 dBc -153 dBc -153 dBc -153 dBc Front-to-Back Ratio > 5 dB > 8 dB > 10 dB > 15 dB > 10 dB
Compact Combiners PRO-ISO-PHY-TETRA-S2 - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.
Features - Amphenol Antenna Solutions
Passive Intermodulation < -153 dBc @ 2x20W ... Improvements to products may be made without notice. REV101819B. CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com: 1 of 2: ELECTRICAL SPECIFICATIONS: All Bands: Frequency Range 698-4000 MHz: Frequency Sub-Range LOW BAND: 698-960 MHz
APXVBLL26B 43-C-I20 - Amphenol Antenna Solutions
Passive Intermodulation dBc -150 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 24 25.7 25 ... Improvements to products may be made without notice. REV080724 www.amphenol-antennas.com 2 of 6 APXVBLL26B_43-C-I20 APXVBLL26B_43-A-I20 65° 2690 mm INTEGRATED RET ELECTRICAL SPECIFICATIONS ...
PRO-ISO-PHY-TETRA-S2
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.
All Products - Amphenol
1/2” Air-Dielectric Corrugated Plenum Cable is a low-loss, plenum listed (type CMP) coaxial cable. This design offers excellent intermodulation performance and can be used as feedlines within buildings to support distributed antenna systems (DAS).
PRO-ISO-PHY-TETRA-S8
The PRO-ISO-PHY-TETRA-S8 combiner provides the possibillity of connecting up to eight TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on ...
PRO-ISO-PHY-TETRA-S8
The PRO-ISO-PHY-TETRA-S8 combiner provides the possibillity of connecting up to eight TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on ...
Compact Combiners PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of three digital radios.
Compact Combiners PRO-ISO-PHY-380-TX/RX-S2-N - AMPHENOL PROCOM
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of two digital radios.