Search Results for introduccion de la educacion a distancia en mexico
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-12cg-xx eco-mate,cord grip,size 12 b1 - released drawing jun-20-2014 ben materials list size process specifications:
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
ENGLISH - el-cab.com.pl
Weitere Informationen .nden Sie in unserem ProduktkatalogC 3 For users CAN KEYPADS P. 4 For developers CAN SOFTWARE P. 8 For technicians CAN MODULES
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40019 )
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
STRAIN RELIEF CLAMP - amphenol.co.jp
Backshells Amphenol Japan 〒520-3041 滋賀県栗東市出庭471-1 TEL 077-553-8503 http://www.amphenol.co.jp/military 81 TABLE – A MIL PART NUMBER
B A1 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- dcn 51270 02/22 a dcn 51509 04/22 approved: checked: drawn: see pdm see pdm jpm 02/03/22.291 min7.40 min 2x .0691.75 2x .1563.96 2x .0962.44.300 max7.62 max
Thermometrics Medical Sensors
• EN 13485 • CE Certification per Medical Device Directive 93/42 EEC • BS EN ISO 9001:2000, EN 46002 • MIL-PRF-23648 • Standards and equipment traceable to National Institute of Standards and Technology (NIST) AAS-920-057C - 09/2014 www.amphenol-sensors.com
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
C091 11F014 001 2 - M16 Female cable connector with internal
Female cable connector with internal strain relief and metal locking ring. 14 contacts, 6-8mm cable diameter. Complete EMI shielding in the fully mated and locked position (EMI security).
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSW-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
AT04-12PC-GRY 12-Way Receptacle, Male Connector with C Posi - Amphenol Sine
AT04-12PC-GRY 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Grey
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in