Search Results for ip phone mic
Water & Dust Resistant Prepolarized Microphone System IP55 Rated - PCB
Microphone Model 130A24 has been tested for Ingress Protection (IP) and has been determined to be IP55 by an independent test house.
ip phone mic | Amphenol Global Search | Amphenol
ICP Microphone System Installation and Operating Manual This manual contains the 377A14, 426A05 installation and operating manuals that comprise a Model 378A14 ICP Microphone System kit. For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Model 378A21 | PCB Piezotronics
377A21 Microphone and 426E01 preamplifier with TEDS. Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: Random Incidence; Frequency Range: (±2dB)4 to 25000 Hz; Dynamic Range: 150 dB re 20 µPa
Prepolarized Microphones | PCB Piezotronics
Experience high-performance, low-noise prepolarized microphone preamplifiers, compatible with any constant current (2-20 mA) ICP® sensor power supply. Equipped with TEDS capability, these models are specifically crafted for use with prepolarized microphones.
MODEL 378C10 1/4 PRESSURE FIELD MICROPHONE - PCB
phone combined with a 426B03 preamplifier. It is designed for high amplitude (to 173 dB) and hig. inventor of ICP® sensor power technology. All manufacturers of IEC 61094-4 compliant prepolarized (0V) microph.
ip phone mic | Amphenol Global Search | Amphenol
ICP Microphone System Installation and Operating Manual This manual contains the 377C10, 426B03 installation and operating manuals that comprise a Model 378C10 ICP Microphone System kit. For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840
Amphenol NEXUS: Advanced Telecommunications Manufacturing
Amphenol NEXUS Technologies offers design and production of superior quality audio plugs, jacks and momentary push-button switches for over 50 years.
ICP MICROPHONE SYSTEM - PCB
Nominal Microphone Diameter 1/2" 1/2" Frequency Response Characteristic Random Incidence Random Incidence Sensitivity(± 1.5 dB) - 26 dB re 1 V/Pa - 26 dB re 1 V/Pa [1] ... Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com SUPPLIED ACCESSORIES: Model ACS-63 Calibration (with TEDS) of Precision Condenser Microphones and Preamplifiers
Model HT378A06 ICP Microphone System Installation and Operating ... - PCB
polarized microphone systems. A prepolarized microphone can be used with a standard Microphone Power Supply designed for externally polarized microphones, and its preamplifier, provided the supply voltage is set to zero.
TM2PB 1/4" Phone Plug, Mono, Nickel Sleeve and Tip, Black S - Amphenol Sine
IP Rating: IP40; Current Carrying Capacity: 10A (depends on mating connector and cable) Termination: Solder; Max Wire Gauge: 16AWG -1.5mm²; Flammability Rating: UL94V-0 or UL94-HB; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Typical Contact Resistance: Depends on mating connector; Insulation Resistance: > 2GΩ/ >1GΩ after ...
ICP MICROPHONE SYSTEM Revision: F - pcb.com
Model ACS-63 Calibration (with TEDS) of Precision Condenser Microphones and Preamplifiers together (mated pair). (1) All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
ICP MICROPHONE SYSTEM Revision: D - PCB
Model ACS-63 Calibration (with TEDS) of Precision Condenser Microphones and Preamplifiers together (mated pair). (1) All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
MICROPHONE HANDBOOK - PCB
In air, sound pressure is measured using a microphone. In water, it is measured with a hydrophone. For humans and other creatures, sound is typically perceived by the ear.
ICP MICROPHONE SYSTEM Revision: C - PCB
Model ACS-63 Calibration (with TEDS) of Precision Condenser Microphones and Preamplifiers together (mated pair). (1) All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model HT378B20 ICP MICROPHONE SYSTEM Installation and Operating ... - PCB
ICP MICROPHONE SYSTEM Installation and Operating Manual This manual contains the 377B20, HT426E01 installation and operating manuals that comprise a Model HT378B20 ICP MICROPHONE SYSTEM kit. For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Model 378A06 ICP Microphone System Installation and Operating Manual - PCB
polarized microphone systems. A prepolarized microphone can be used with a standard Microphone Power Supply designed for externally polarized microphones, and its preamplifier, provided the supply voltage is set to zero.
Model 377M06 ICP® Precision Condensor Microphone/Preamplifier ... - PCB
ICP® Precision Condensor Microphone/Preamplifier Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 378B11 ICP Microphone System Installation and Operating Manual - PCB
ICP Microphone System Installation and Operating Manual This manual contains the 377B11, 426E01 installation and operating manuals that comprise a Model 378B11 ICP Microphone System kit. For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Model 394A40 Pistonphone Installation and Operating Manual - PCB
sound pressure level on the diaphragm of the microphone. The Pistonphone fits PCB® ½" and ¼" microphones, and other ½” and ¼" microphones according to IEC standard 1094. For calibration of 1” microphones, an optional 1” microphone coupler is available.
Model 377C20 Precision Condenser Microphone Installation and ... - PCB
polarized microphone systems. A prepolarized microphone can be used with a standard Microphone Power Supply designed for externally polarized microphones, and its preamplifier, provided the supply voltage is set to zero.