Search Results for ip rating chart
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC Cable Assemblies designed for radio frequency applications. TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Waterproof USB Type C | Input Output Connectors | Amphenol
The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance. IPX8 Waterproof; High-speed transmission up to 40Gb/s super speed; Power rating up to 240W; Optimized contact design for superior signal integrity performance; Reversible plug and cable ...
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
ARMORIPX Family - Amphenol Sine
IP Ratings IP67 rated (1M of Water for 30 Minutes, in mated condition) IP69K rated (High-Pressure Waterproof, 4 Points (0°, 30°, 60°, 90°), in mated condition) www.amphenol-sine.com Standard products. Custom solutions Customer Service 1 34 7732 www.amphenol-sine.com Updated 05-2024 1 of 3 IP67 IP69K
N-Type Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Rectangular, Thermoplastic Connectors for Harsh Environment Applications
IP Rating (in mated condition) IP67 and IP69K Max Current (Amperage) Up to 7.5A Max. Voltage Rating (AC/DC) 250V AC/DC Operating Temperature -55°C to +125°C Coupling Systems Integrated Latch (Single or Double) Housing Body Thermoplastic Contact Types Machined, Stamped & Formed, Solder Contact Material Copper Alloy, Gold Plating (Nickel ...
Ultraminiature Connectors - Amphenol RF
The Ultraminiature connector series, AMC, AMMC, and AMC4, are low profile PCB products with an extremely small board footprint. These series are used in applications with 50 ohm impedance requirements, and have performance from DC to 6 GHz.
6 Position - Amphenol Sine
AHD Series™ Connectors offer both a smooth, non-sealing option for controlled applications, as well as an environmentally-sealed, IP67 rated (in mated condition) threaded option for more demanding applications.
N-Type PCB Through Hole Right Angle Jack 50 Ohm | 172234-10
RF Connector N-Type PCB Through Hole Right Angle Jack 50 Ohm
132113 | Amphenol Global Search | Amphenol
132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in. SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 500 mm 095-902-451M050. ...
ACJS-MHDR 1/4" Dual Horizontal PCB Phone Jack, Stereo, Meta - Amphenol Sine
IP Rating: IP40; Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder; Flammability Rating: UL94V-0 or UL94-HB; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Typical Contact Resistance: 10mΩ; Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test; Operating Temperature:-25°C to + 70°C ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
FAKRA GEN 3 Straight Crimp Jack RG-59 RG-62 50 Ohm B Key Code
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-59 RG-62 50 Ohm B Key Code
RT061619PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT061619PNH-K Plug Kit, 19 Position, Male, Shell Size 16, with Machined Contacts. Compatible to part # UT061619PH
radsok-power-connectors-catalog-amphenol-industrial
RADSOK® Derating Chart – Temperature vs. Current Based on single conductors in free air, wire cross-section same size as pin contact cross-sectional area. Features and Benefits 6 R4 RADSOK® Technology www.amphenol-industrial.com
B B2 - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class: ip67 (mated condition). 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4.
Trex-Onics® High-Flex Ultra Coil Retractile Cord - TPC Wire
Ratings / Characteristics. UL Recognized in the U.S. and Canada. 600 V. Max Conductor Temp 90°C. Cold Temperature Rating -40°C. Sunlight Resistant. Oil Resistant. Applications. Abrasion. Chemicals. Flexing. Part Numbers. Part No. Conductor Size Conductor/Pole Count CONDUCTOR STRANDING Ampacity LEAD LENGTH inches COIL LENGTH feet Nominal O.D.
ix Industrial IP20 | Industrial Connectors | Amphenol
Supports Ethernet/IP and common protocols including Profinet, DeviceNet, EtherCAT, Modbus, and others; 360° shielding through mated pair; Provides excellent EMI immunity for use in electrically noisy environments; 2-point metal latching; Extremely robust mating to prevent accidental disconnection, and more durable than RJ45 latch
QPL and UG Cross Reference - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters