Search Results for ip63 connectors
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
GPS Antennas MA 70/GPS 4/... - amphenolprocom.com
Model Product No. Description Frequency; MA 70/GPS 4/TETRA-l: 110000200: 380 - 400 MHz: Add to quote: MA 70/GPS 4/TETRA-h: 110000201: 410 - 430 MHz: Add to quote
PCB spec sheet.asp?item id=15234&m
Electrical Connector Solder pins with attached cable Solder pins with attached cable Electrical Connection Position Side Side Cable Termination 10-32 Coaxial Plug 10-32 Coaxial Plug Cable Length 10 ft 3.05 m [3] Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified.
Model 039237-50022/B | PCB Piezotronics
Electrical Connector: PT02H-12-10P: PT02H-12-10P: Maximum Speed: 2500 RPM: 2500 RPM * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 080920-01000: Model 920 Portable Digital Peak Meter for torque, torque-angle or load measurement; Click-Wrench calc feature, w/battery charger, instruction manual ...
Filtres passe-bande BPF 88-108 - AMPHENOL PROCOM
Also available with SMA(f), TNC(f) or BNC(f) connector types. See ordering designations. Provided with dual adhesive pad for quick installation. BPF 88-108 is lacquered with black vinyl enamel to avoid corrosion. Spécifications. Électrique FR; Modèle: BPF 88-108: Fréquence: 87.5 - 108 MHz: Puissance D'Entrée Max.
5820288G - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 790-960 1-2 7/16-DIN Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as ...
X-LOK Series with LED - amphenol.co.jp
Connectors With LED Amphenol LTW is adding straight and right angle X-LOK connectors with three LEDs to its connectivity portfolio. LED indication on the connector is often indispensable for the direct detection of faults in the field. Our connectors are provided with three colors – Green, Orange, Orange and can be used in wide applications
Actisense | Active DST Module - 170kHz - Gemeco
Actisense Active DST Module - 170kHz. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm ...
c10-780108-201 | Amphenol Global Search | Amphenol
c10-765127-0701 | Amphenol Global Search | Amphenol c10-779621-0001 | Amphenol Global Search | Amphenol SurLok Plus is optimized for battery pack connectors from 50 A to 400 A (sizes 5.7mm to 10.3mm) using a touch-safe interface. The compact SurLok Plus offers a flexible, quick lock and press-to-release design to accommodate dimensional ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
209C12 ICP® FORCE SENSOR Revision: F - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female No Metric Equivalent All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
ALDC Software Installation Quick Start - Amphenol Antenna Solutions
Now, plug the USB connector from the PCU-4 into one of your computers USB ports. If your speaker(s) are enabled, you should hear an audible tone after the PCU-4 connects. 5. Click on the ALDC icon on the desktop to start the application. The screen displays the ALDC home screen. 6. Check the Port: COM number at the bottom of the home screen.
CUSTOMER OUTLINE DRAWING - Amphenol RF
d. insert cable with foil entering connector and braid over knurl. e. crimp ferrule over braid with 0.429" hex die. f. apply heat shrink tubing over ferrule. g. heat shrink tubing should fully (360 deg) cover the bump on body and end within area "a" 6. recommended coupling torque: 6-10 in-lbs. 7. show cable entry dimensions. insulator disc ...
TRIAXIAL DC RESPONSE ACCELEROMETER Revision: C - PCB
Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.20 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8] All specifications are at room temperature unless otherwise specified.
ICP® ACCELEROMETER Revision: A - pcb.com
Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position Side Side Cable Termination Pigtail Ends Pigtail Ends Cable Length 20.0 ft 6.1 m Cable Type 2-cond Shld, 26 AWG, XLETFE Jacket Jacket Mounting Through Hole Through Hole Mounting Torque 1 to 2 in-lb 11 to 23 N-cm [3]
350A Dual-Feed High-Current Panel - Amphenol Broadband Solutions
Alarm Connector Wire wrap pins Relay Contact Ratings 1A at 60 VDC; 2A at 30 VDC Compliance Agency Compliance UL, cUL NEBS 3 Ordering Information Description Part Number Dual-feed 350A panel, 6/6 circuit breakers or TFD fuses + GMTs, with alarms 350CB06 Circuit Breakers Amperage Part Number Amperage Part Number
Amphenol CS-SASSASEXT2-001 SAS to SAS Extender Cable, SFF-8482 Male ...
Buy 1m Amphenol CS-SASSASEXT2-001 Cables Direct from the Factory at Cables on Demand. These SAS to SAS cables conform SFF-8472 with unified data and power assemblies to add extra length to your existing cables. Amphenol Spectra-Strip technology provides end-to-end interfaces signal integrity and performance at 3.0 Gigabits per second. Note: Other cable lengths from this same part number series ...