Search Results for ip67
MRJR93800C | Harsh RJ45 Connector | Amphenol
MRJR93800C. Harsh RJ45, Input Output Connector, Cat6A, IP67, Right Angle, No LEDs, Unified Thread
Achieve Uninterrupted Performance with Waterproof Front-Mount RP-SMA ...
Achieve Uninterrupted Performance with Waterproof Front-Mount RP-SMA Connectors. Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity front mount bulkhead jacks.The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated.
Data Sheet EP2 CANopen - Temposonics
I 6 I Temposonics® P2 CANopen Data Sheet c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15/+20 %) a Sensor model E P 2 Smooth profile ORDER CODE Manuals, Software & 3D Models available at: www.temposonics.com
Compact Omnidirectional Antenna - PCTEL
This omnidirectional, low-profile antenna delivers high performance in a rugged, fixed mount housing. Designed to cover frequencies for industrial wireless data applications, it can be directly mounted on radio equipment or other enclosures via its mating bulkhead connector.
Design Security Into Your System With Waterproof HD-BNC Interface
Amphenol RF expands IP67 sealed HD‐BNC connector series with additional options for a variety of popular coax cable types.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 ARC
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 ARC. Downloads. 901-10385 PDF Customer Drawing (Size: 136 kb) 901-10385 STP 3D Model (Size: 939 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
amphe-ex | Amphenol Global Search | Amphenol
The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™. In addition, the rugged Amphe-EX™ connectors are ATEX and IECex approved for Zone 1 rated applications.
TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Front Mount 50 Ohm ...
RF Connector TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67
KA-50961 4/C 14AWG 90C 600V TC-ER TPE - amphenol-sine.com
KA-56313-ORG 4/C, 16AWG Shielded 105°C, 600V, AWM Style, RoHS Compliant
RTHP6203SNH-S2 3 Position Plug, Female with Shielded Backsh
Plug, 3 Position, Female, Shell Size 20, High Amperage, Radsok® Technology, with Shielded Cord Grip, Range 13.5-14mm
C36010D0010022 Radsok® 6 mm wallbushing connector universal
Radsok® 6 mm wallbushing connector universal port. A pluggable grounding system based on the two patented Wall bushing and Radsok technologies.
ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diam
ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diameter Seal. Comparable to PN# DTP06-2S-C015
AT06-4S-OMBLU 4 Pin Plug, Custom Overmold Plug, Socket, BLU - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
PowerLok G2 Archives - Amphenol TPI (ATPI) - tpil.com
PowerLok G2 is a high performance, compact, aluminum alloy interconnect solution utilizing RADSOK® contact technology for EV and Hybrid transportation applications.
CBRS Heavy-Duty Omnidirectional Base Station Antennas - PCTEL
Rugged – Fully sealed, IP67 compliant design protects against severe environmental conditions; Enhanced safety – dc grounded design; Options – Type N Female or N male connector
6 Degrees of freedom sensor - PCB
www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] 6 Degrees of freedom sensor | Model 7360A. Accelerometer Specifications
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
L = 81mm W = 21mm RADSOK® size = 5.7mm Notice: Specificationsare subject to change without notice. Contact your nearest Amphenol Corporation Sales Officefor the latest specifications.All statements, information and data given herein are believed to be accurate and reliable but
AT16-18PD-PM11 18 Position Panel Mount Receptacle, Pin, Keye
AT16-18PD-PM11 18 Position Panel Mount Receptacle, Pin, Keyed D, Brown
Model 607A61 | PCB Piezotronics
Model 607A61:Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft armored jacketed cable & swiveler base, single point ISO
SIZE TYPE B C- - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type