Search Results for ip67
C:UsersROrmanDesktopC-RTS6BS18x32Pxx Rev A4 - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Engineered Plastics - Positronic The Science of Certainty
Plasmotech specializes in high-precision engineered plastics with capabilities that include injection mold design, mold fabrication and plastic parts.
A1 RELEASED DRAWING DEC-26-2016 BEN TOMMY MASTER KEYWAY A3 -- UPDATE ...
of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked:
Amphenol CONEC RJ45-IP67 Shortform v2
Title: Microsoft Word - Amphenol CONEC RJ45-IP67_Shortform v2.docx Author: Stephen Created Date: 11/19/2020 2:25:43 PM
AHDM06-24-47SR Plug, Size 24, 47 positions, Socket, reduced
AHDM06-24-47SR Plug, Size 24, 47 positions, Socket, reduced diameter seal, wide thread. Comparable to PN# HD36-24-47SE
Sine Systems - www.sineco
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0
模型 - Amphenol Sine
notes: unless otherwise specified 1. material: shell: aluminum alloy, nickel plated; chain: stainless steel; seal: silicone rubber. 2. mate with ahdm series size 24 ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length
HIGH-VOLTAGE CONNECTOR HVSL635B Applicable to High Power Auxiliaries
AMPHEOL PC HIGH-VOLTAGE CONNECTOR HVSL635B Specifications Rated current: 40A @ ambient temperature 70o Rated voltage: 690V Interlock: HVIL Waterproof (mated): IP67, IP6K9K
CUSTOMER DRAWING M
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 16 14 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
P1 P2 - Amphenol Sine
a1 - technical data sheet release 12-may-14 kmm rfc mating cycles: >500 temperature range: -40°c to 90°c protection: ip67 (mated condition) 4) rohs compliant
For any receptacle, we have a cap solution
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary.
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol’s IBIC
Dura|Mate ISOBUS Technical Data General Characteristics Value Number of contacts 2 + 2 + 4 + 1 Contacts 2x #8 + 2x #12 + 5x #16 (1x bridged) Wire Gauge 2x 6/10/16mm² + 2x 2,5mm² + 4x 0,5mm² Rated Voltage 24 VDC Max. Current carrying Capacity of Contacts
HVC 6.3mm 2 poles connector(180 - アンフェノールジャパン ...
High Voltage Connectors Amphenol Automotive China Operation 18 Lijiang Road, Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
B RT061619S*HEC* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt061619s*hec* eco-mate,plug, size 16, 19pos, socket, end cap. b1 - released drawing nov-23-2014 ben see part number