Search Results for ip67
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM2-NBRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM1-NBRP-PCB-1.
RF Cable Assemblies - Amphenol RF
RF Cable Assemblies. Amphenol RF offers a robust portfolio of coaxial cables assemblies for use in radio frequency applications. These assemblies are available for all industry standard coax cable types engineered with in-series (similar) or between-series (dissimilar) interfaces, or in some cases an unterminated or blunt cut end on one side of ...
HDMI Connectors | Multimedia Connectors | High Speed | Audio/Video
HDMI. HIGH SPEED CONSUMER AUDIO AND VIDEO INTERFACE FCI Basics HDMI™ (High-Definition Multimedia Interface)... HIGH PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION Amphenol HDMI supports standard or high-definition... RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die cast housings and IP67...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm. 336319-12-0100. Find In Stock & Buy Now. AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches) Add to Parts List Add to Compare. Product Compliance.
IP67 D-SUB Standard/ High Density - CONEC
IP67 D-SUB Solid Body. CONEC has developed the IP67 D-SUB Solid Body connector series for extremely harsh environments. The advantage of the IP67 D-SUB solid body connectors is their one-piece zinc die-cast housing with nickel-plated surface, which protects the contact area even under high mechanical loads. In addition to the standard versions with solder cup, solder pin straight and angled ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67. Downloads. 172137-10 STP 3D Model (Size: 1876 kb ) 172137-10 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
NETBridge™ Automotive Ethernet Connector System - Amphenol CS
Capable of transmitting up to 100Mb/s and 1Gb/s, NETBridge™ Automotive Ethernet Connector System is designed for the automotive environment according to IEEE 100BASE-T1 and 1000BASE-T1 standards and offers higher data transmission rates. Developed in accordance with VDAAK LV214 and ISO 8092-2, this automotive-grade Ethernet connection system ...
Air Quality Sensors | Humidity Sensors
Telaire T9602 | IP67 Harsh Environment Humidity & Temperature Sensor. Telaire T9602 IP67 Harsh Environment Humidity & Temperature Sensor is a fully-calibrated and temperature-compensated combined humidity and temperature sensor supplied in a water-resistant IP67 package, making it the most advanced and cost-effective sensing solution for virtually any type of harsh environment application.
D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Waterproof USB Type C. WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4 The usability of Waterproof Type... BrightConnX™ IP67 Mini Sealed 2.50mm Pitch Connectors & Cables FLH Series. IP67 SEALED WATERPROOF WIRE-TO-WIRE AND WIRE-TO-BOARD/PANEL CONNECTORS & CABLES BrightConnX™ FLH... RJ45 IP6X Rectangular Push-Pull ...
Technology in connectors
ons: The RJ45 connector. In today’s Ethernet-networking structures, this reliable interface provides fast and secure communication between all devices arranged. to industrial productionindustrial networks requires an adaption of the technology for the involved devices. influences, vibration oraspect is the fast and secure handling of technolo.
RADSOK - Amphenol Sine
DOWNLOADABLE RADSOK® CATALOG. RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high density contact to the mating pin contact. Most pin and socket technologies rely on spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike ...
TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ...
031-6527. Find In Stock & Buy Now. TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ARC. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Extended Strain Relief - Amphenol Sine
IP67 sealing performance regardless of wire bundle direction or improper installation. The AT-SR01 Series is a cost-effective and highly-reliable solution for wire routing, strain relief and sealing issues common in Heavy Duty applications. It ensures a complete environmental seal and necessary strain relief on the production line and in the field.
BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67
BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67. 112517-10. Find In Stock & Buy Now. BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
Thermocouple - Positronic The Science of Certainty
Overview. Positronic offers a variety of connector types with thermocouple contact options. For more information about thermocouple contacts, contact your nearest sales representative or you can email us. Standard Density D-subminiature – Connectors with 9 to 50 contacts in six package sizes. Signal and thermocouple contacts in a single package.
BNC Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a full line of BNC connectors types in a multitude of female and male options. BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead ...
Rugged MRU Series USB 2.0 | Input Output Connectors | Amphenol
Description. IP67-RATED HARSH ENVIRONMENT USB 2.0 TYPE A CONNECTOR Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are ...
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G2 is a high performance, compact, aluminum alloy interconnect solution utilizing RADSOK® contact technology for EV and Hybrid transportation applications. G2 provides electrical ratings up to 1500VDC and 500A (Continuous @ 80°C Ambient) with IP67/6K9K sealing, 360° shielding, 500 hr salt spray, multiple keying options, straight and ...
Expand Outside Safely with IP67 SMA Bulkhead Cable Assemblies - Amphenol RF
These 50 ohm IP67 SMA cable assemblies offer reliable electrical performance up to 3 GHz. They feature lightweight and durable connectors for usage in a variety of outdoor and indoor applications. The SMA connectors are manufactured using gold-plated, brass bodies with gold-plated, beryllium copper contacts and are available in straight or ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. 031-70564-12G. Find In Stock & Buy Now. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. Add to Parts List Add to Compare. Product Compliance. RoHS (EU).