Search Results for ip67
ATS04-26PA 26 Position In-line Receptacle, Pin, Keyed A, Co - Amphenol Sine
ATS04-26PA 26 Position In-line Receptacle, Pin, Keyed A, Contact Size 20, Single Latch, End Cap, Black
VersaBOSS - Powerflex - Amphenol Sine
VersaBOSS - Powerflex - Downloadable Catalog9 POSITION SPECIFICATIONSHousing BodyZinc Die-cast, Nickel-platedInsulation Resistence (Min.)5000M OHMSCou
TNC Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear ...
RF Connector TNC Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm IP67
MAC800-IS intrinsically safe handheld vibration meter
MAC800-IS intrinsically safe handheld vibration meter Model: MAC800-IS. The MAC800-IS supplies all the functionality of Wilcoxon's MAC800 meter, with built-in filter bands and a display color-coded to ISO 10816-3 alarm levels, and offers the added benefit of hazardous area approvals.
AHDM04-18-06PN 6 Position Receptacle, Pin, Shell Size 18, W - Amphenol Sine
AHDM04-18-06PN 6 Position Receptacle, Pin, Shell Size 18, Wide Thread. Comparable to PN# HD34-18-6PN
Quick-Connex® Field Installable Dual-Key AC Micro Connectors
Quick-Connex® Field Installable Dual-Key AC Micro Connectors are IP67 rated to provide a liquid-tight seal to protect the connection from dust and water contamination.
RTS6BS16N4P03 Straight plug with cord grip, 4 positions, siz
RTS6BS16N4P03 Straight plug with cord grip, 4 positions, size 16, pin contact, silicone rubber seal
RF Connectors for Ruggedized Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm (1.96 Inches)
DST800 Smart™ Sensor Plastic Thru-hull NMEA 2000® - Airmar
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
TNC Straight PCB Plug End Launch Bulkhead Rear Mount 50 Ohm IP67
RF Connector TNC Straight PCB Plug End Launch Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6805 PDF Customer Drawing (Size: 136 kb) 31-6805 STP 3D Model (Size: 1058 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
RTS6BS14N7PHEC03R Plug, 7 Position, Male, Shell Size 14, Si
RTS6BS14N7PHEC03R Plug, 7 Position, Male, Shell Size 14, Silicone Seal and End Cap with Individual Reduced Wire Sealing
AT13-48PABCD-BM03 AIPX AT Header Thermoplastic 4X12 SIZE 16 - Amphenol Sine
IP Rating: IP67 (in mated condition) Contact Size: 16; Contact Type (Pin/Socket): Pin; Contact Material: Copper Alloy; Plating: Tin; Contacts Included: Yes; Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C TO +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC
RT071412SNH Jam Nut Receptacle, Female, 16AWG, 13A/300V - Amphenol Sine
RT071412SNH Receptacle, Jam Nut, 12 Position, Female, Shell Size 14. Compatible to part # UT071412SH, G4B1492SN
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 M Key Code
P31117 Non-flex, motor power transition cable w/ brake, 14AW
P31117 Non-flex, motor power transition cable w/ brake, 14AWG, M23, threaded DIN to bayonet, 0.5 meter, black jacket, TPE. Compatible part 2090-CPBM4E2-14TR
Develop Designs Suitable for Outdoor Use with New IP67 TNC Jacks
Develop Designs Suitable for Outdoor Use with New IP67 TNC Jacks. Amphenol RF is pleased to announce the expansion of the popular miniature-sized TNC interface with additional configurations designed to accommodate micro coax cable types. These new configurations are IP67 rated which makes them ideal for applications that may experience temporary water or dust ingress due to exposure to ...
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
2CMA166924R1000 3P+E Industrial Connector. Replaces Part# 3 - Amphenol Sine
2CMA166924R1000 3P+E Industrial Connector. Replaces Part# 3125C6W. Comparable to PNs# GW62060,244-6,K44S35,3195,379406,318.12546,349538,PEW 12564 PV,SV3125-6S