Search Results for ip67
4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
Telaire T9501 | Humidity & Temperature Sensor
Features, specifications, and documentation for the T9501 Humidity & Temperature Sensor by Telaire. Find a distributor here.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 Extreme ...
Body Finish: Tin/Nickel EE: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Quick-Connex® Sub-Micro DIN Form "C" 8mm - tpcwire.com
Quick-Connex® DIN connector assemblies are available with a Blunt Cut or with a Mini or Micro plug secured to our Trex-Onics® 18 AWG cable which provides a superior first line of defense against tearing, abrasion, impact, oil, ozone and most chemicals.
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 ...
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm (9.84 Inches)
RT00128SNHK Square Flange Receptacle, Female, IP67 Sealed Metal Bayonet ...
RT00128SNH-K Receptacle Kit, Square Flange, 8 Position, Female, Shell Size 12, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT00128SH
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches)
Hybrid receptacles - CONEC
Receptacles are available in sizes B12, B17, B23, B40 and in seven different designs: Front wall mounting, short or long; Rear panel mounting, short or long
RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 1 M
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 1 M (39.37 Inches)
Quick-Connex® Mini DIN Standard 11mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches)
SMA Male Cap With wire Chain IP67 | 202112-13
IP67: Impedance (Ohms) Not Applicable: Insulator Material: Not Applicable: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Thread Direction: Standard: Products Related To Your Application. HD-BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 034-5020.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 D Key Code
High Performing Military Connectors from Amphenol
Apart from this, we also have Custom Flex Cable Assemblies and ruggedized RJ connectors with IP67-sealed die-cast housings. Amphenol flex cables meet unique signal integrity, mechanical, power, and environmental requirements, making them suitable for challenging applications.
General Purpose Level Ultrasonic Sensor - ssi-sensors.com
3 | General Purpose Level Ultrasonic Sensor Rev #1: 1040224 Coprit 2024, SSI Tecnoloies, LLC ssi-sensors.co DIMENSIONAL DRAWINGS GPLUS Sensor GPLUS ORDERING SYSTEM PART #: LS-XX-XXX-P0-C-B-000 LS XX XXX P0 C B 000 FAMILY LS = Level Sensor MEDIA* C0 = Coolant(50/50)
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 1200 inches (30480 mm) 095-850-294L100. You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132166-10. SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm 132154SS-12.
RT06188SNH Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT06188SNH Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector, 8 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 18
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
Waterproof RF Cable Assemblies and Interconnects - SV Microwave
SV Microwave offers a wide range of IP67 and IP68 waterproof cable assemblies and interconnect products designed to withstand rigorous environments and harsh elements.