Search Results for ip67
Amphenol
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
TITLE: DWG NO - Amphenol Sine
40.5 22.2 requires contact retention wedge aw12p of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 at04-12pa-nes receptacle, 12 pin, at series, a-keyed, short
TNC Straight PCB Jack Surface Mount Bulkhead Front Mount 50 Ohm
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67 122192-15. TNC Straight Crimp Plug Times LMR-195 Optimized 50 Ohm 031-6821. TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 031-2318-RFX. Contact Us.
C:Userssullen.zhangDesktopLED CUSTOMER DRAWINGSC-AT06-2S-LED24XX-A2
see part number chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 at06-2s-led24xx at series, 2-way, plug, led, 24v, clear end cap, black bod
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
N-Type Straight Solder Jack RG-405 .086-inch Conformable Bulkhead 50 Ohm IP67 082-6766. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 132170-12SS. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 132170-12. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 Black Plating 132170-12-BC.
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna ...
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna Applications. Amphenol RF is pleased to announce the expansion of the fixed length cable assembly product line to include additional RP-SMA connector configurations.These new cable assemblies feature the popular RG-174 and RG-316 flexible cables and join the robust offering of previously released RG-58 options.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.591 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.591 PTFE
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AARC Cable Assemblies - Amphenol-FOP
IP67 water and dust protection. Available with singlemode or multimode fiber. Flange, Jam-Nut, or In-Line type receptacle assemblies. Durability: 50 mating cycles
HD-BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
7.5~11.0 mm - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ma7cap1700s-sx-kit kit;m23a,plug,str,17p,p type a1 - first release materials list
The Clear Choice for Sealed Enclosures - Amphenol Australia
The Amphenol Armor IPX™ Clear Sealed Enclosure provides superior protection for printed circuit boards and electronic control modules in harsh environments and off-road applications, all in a clear, see-through housing. Simplified installation is accomplished via a rugged tandem through-hole design for ease of mounting and includes optional environmental venting. Also available in Black ...
LENGTH (Mxxx = METERS) TYP - Amphenol Sine
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
NOTE: DRAWING NO. 1. ELECTRIC PERFORMANCE FREQUENCY RANGE - Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
Diplex Filters PRO-DIPX 520/790-2700-LP - AMPHENOL PROCOM
Diplexer for combining or splitting the two ranges 80 – 520 MHz and 790 – 2700 MHz. IP 67 rated for both indoor and outdoor use. Superior PIM performance.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Straight Solder Jack RG-405 .086-inch Conformable Bulkhead 50 Ohm IP67 082-6766. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172183-11. UG-594A/U N-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm 000-15425. N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm 172167.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
BNC Straight Clamp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67 031-6332. BNC Jack 112575-10. BNC Right Angle PCB Jack Through Hole 50 Ohm 112747. BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-30220-1. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.