Search Results for iphone 16 pro max esim
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter. The cable can be led either on the outside or along the inside of the mast tube. Large bandwidth with respect to both VSWR and gain. CXL 2-1LW/… is DC-grounded to substantially reduce noise caused by atmospherical discharges and consequently shows a DC-short ...
Amphenol Socapex G POWERSAFE
Phase & neutral (N & L) 2 Size 16 2 Size 12 2 Size 6 2 Size 4 Protective contact 1 Size 16 1 Size 12 1 Size 6 1 Size 4 Single-Phase Layouts Contact Arrangements Pilot contact - P Phase, Neutral and Protective contact - N, L & DWV Contact rating (VRMS) * (A) Operating Voltage (VRMS) Contact rating (A) Operating Voltage (VRMS) 13-E4 0,5 60 16 ...
Hybrid Combiners PRO-PHY450-2 - AMPHENOL PROCOM
Max. Input Power: 30 W per channel (max. 100 W with larger load) Insertion Loss: 3.4 dB @ 10 MHz BW 3.7 dB @ 20 MHz BW ... PRO-PHY450-2-TETRA: 210001126: 380 - 400 MHz: Add to quote: PRO-PHY450-2-1: 210000580: 400 - 420 MHz: Add to quote: PRO-PHY450-2-2: 210000546: 415 - 435 MHz: Add to quote: PRO-PHY450-2-3: 210000579:
PRO-ISO-PHY-TETRA-S2-REV - AMPHENOL PROCOM
The PRO-MCU380-EXT-3 combiner provides the possibillity of connecting upto three TETRA extended band radio heads or radios into one common antenna. ... Max. Eingangsleistung: 25 W per port: Einfügedämpfung Tx-Ant. 9.6 dB (typ. 9.2 dB) Einfügedämpfung Rx-Ant. 9.6 dB (typ. 9.2 dB) Isolation TRx - TRx: ≥ 60 dB: VSWR: 1.5:1
PRO-ISO-PHY-TETRA-S2-REV - AMPHENOL PROCOM
The PRO-MCU380-EXT-4-REV combiner provides the possibillity of connecting upto four TETRA extended band radio heads or radios into one common antenna. The PRO-MCU380-EXT-4-REV works in the full Tetra extended band Rx low 380 - 386.5 MHz and Tx high 390 - 396.5 MHz.
ProFin Plus - AMPHENOL PROCOM
Frequenz: 4G/5G 2x2 MiMo : 617 - 960 MHz, 1710 - 3800 MHz WIFI 2x2 MiMo : 2400 - 2500 MHz, 5000 - 6000 MHz
4-Cavity Duplexer for the 450 MHz Band DPF 70/4 - amphenolprocom.com
DPF 70/4 - 13/16 N 200000294 13 - 16 MHz TYPICAL RESPONSE CURVE PLEASE NOTE Special configurations of this filter type may be quoted on request. For instance, the filter can be delivered with other connector types, or with flying leads (RG 316 coaxial cable) terminated with connectors or for soldering-connection. ORDERING INFORMATION
Antenas omnidireccional W360-17-X - AMPHENOL PROCOM
7/16 DIN(f) Seccion De Montaje: Tubo de aluminio 400 x 80 mm: Material Radial / Color: Tubo de GRP blanco, 70 mm de diámetro: Dimensiones: 1768 x 70 mm: Carga De Viento: 180 N (160km/h) Peso: 8 kg / 17.64 lb: Soporte De Montaje: XSL51201 - 50-114 mm (Ordered Separately) Ambiental;
Hybrid Combiners PRO-PHY150-6SI3 - AMPHENOL PROCOM
Max. Input Power: 35 W / 50 W / 100 W: Spacing Tx-Tx : 7 MHz ... PRO-PHY150-6SI3-50: Contact for product no. Add to quote: PRO-PHY150-6SI3-100: Contact for product no. Add to quote: Related products. Omni Antennas. Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh ...
Yagi Antennas S.6Y-165 - AMPHENOL PROCOM
Model Product No. Frequency; 6 element Yagi antenna: S.6Y-165: 155 - 175 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00
2-Channel Hybrid Combiner - AMPHENOL PROCOM
Option: Maximum input power of 35 W (PRO-PHY…2SI-35) or 100 W (PRO-PHY…2SI-100). Please specify the frequencies for Tx when ordering. SPECIFICATIONS Electrical Model PRO-PHY150-2SI-... Frequency 145 - 175 MHz Max. Input Power 35 W / 100 W Spacing Tx-Tx < 7 MHz Insertion Loss ≤ 3.5 dB Impedance 50 Ω Isolation Tx-Tx > 70 dB VSWR < 1.5:1 No ...
Omni Antennas CXL 130-1LW-SS-Ex - AMPHENOL PROCOM
CXL 130-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna witch covers the 118 - 137 MHz band in Hazardous areas.
Band Pass Filters BPF 4/4-FM - AMPHENOL PROCOM
The BPF 4/4-FM version fits directly into our receiver multicouplers PRO-AR4G-N… etc. The filter can be tuned within the entire 88 - 108 MHz band. It has very small dimensions owing to the use of helical resonators. Careful design and choice of materials ensure reliable operation over a wide temperature range.
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter. The cable can be led either on the outside or along the inside of the mast tube. Large bandwidth with respect to both VSWR and gain. CXL 2-1LW/… is DC-grounded to substantially reduce noise caused by atmospherical discharges and consequently shows a DC-short ...
Diplex Filters PRO-DIPX 270/300-... - AMPHENOL PROCOM
Max. Input Power: 50W CW simultaneously on both HIGH and LOW port: Insertion Loss: 0 - 270 MHz : ≤ 0.7 dB 300 - 512 MHz : ≤ 0.7 dB: ... The PRO-DIPX 270/300-... makes it possible to use only one antenna for the operation of two transceivers (one in each range). See the figure below. The antenna must be a dual-frequency antenna, i.e. it must ...
Marine Antennas CXL 2-1LW/... - amphenolprocom.com
To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter. The cable can be led either on the outside or along the inside of the mast tube. Large bandwidth with respect to both VSWR and gain. CXL 2-1LW/… is DC-grounded to substantially reduce noise caused by atmospherical discharges and consequently shows a DC-short ...
Compact Combiners PRO-ISO-PHY-TETRA-S2 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S2 is the successor to the PRO-ISO-PHY-TETRA-2. The PRO-ISO-PHY-TETRA-S2 has improved isolation between the ports more than 62 dB - and lower insertion loss. The use of high-quality system components such as highly selective helical duplex filters and high-performance isolators provides high isolation and secure communication.
New Combiners - AMPHENOL PROCOM
PRO-HDAR150 / PRO-HDAR450. The increasing need to optimize the usage of every antenna mast, leads to more signals being combined in the base station technique rooms. ... Max. power: Power supply: Mechanical dimensions: Isolation: per channel: PRO-HDAR150-2/l: 136 - 156 MHz: 2 TX/2 RX ch. < 5.0 dB > 70 dB: 50 W: 115/230 VAC: 19" x 2 HU x 400 mm ...
PRO-BPF 800-1000-N - AMPHENOL PROCOM
PRO-BPF 800-1000-N is a robust LC band-pass filter. Allows the whole 800 – 1000 MHz band to pass. Can be used as a preselector or cover filter to protect against out of band interferences. Small dimensions, mounted in a 62 x 57 mm case. ... Max. Input Power: 35 W: Insertion Loss:
Marine Antennas CXL 70-1 - AMPHENOL PROCOM
This rod-type UHF antenna is developed for use onboard ships as well as on masts and covers the 450 MHz band in three models. The 1” revolving nut mounting system makes it possible to mount the antenna in the mast, in the auxiliary mast or on the cross-beam.