Search Results for iphone se 4 kaç inç
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Performance Parameters (Note 1, 4) Pressure Ranges 2.5 kPa 7 kPa Units Value Value Notes Zero Offset mV ±75 ±75 Full Scale Output mV 30 to 150 75 to 200 Linearity % FSO ±0.5 ±0.5 2 Pressure Hysteresis % FSO 0.2 0.2 Temperature Coefficient of Zero mV/°C 30 30 3 Temperature Coefficient of Resistance %/°C .38 .38 3 Temperature Coefficient
NTC Type NDP - amphenol-sensors.com
(2.4 mm) max 0.195 in ±0.04 (5 mm ±1) 2.5 in (65 mm) min Type NDP Specifications. Title: NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords:
Amphenol MP-64RJ4528GB-014 Slim Category-6 Ethernet Cable (Thin CAT6 ...
Buy 14ft Amphenol MP-64RJ4528GB-014 Thin-Line CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6 Ethernet Cables (Thin CAT6) Network Patch Cords (Color: Blue) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server ...
Thermal Overcurrent Circuit Breaker 1110-
Ambient temperature -20...+60 °C (-4...+140 °F) Insulation co-ordination rated impulse pollution (IEC 60664 and 60664 A) withstand voltage degree 2.5 kV 2 reinforced insulation in operating area Dielectric strength (IEC 60664 and 60664A) test voltage operating area AC 3,000 V ...
RTS1BS10N3P03 Receptacle, Inline, 3 positions, size 10, pin - Amphenol Sine
RTS0L-10CG Back Shell size 10, cable range 4.0mm-8.8mm. REQUEST A QUOTE. RTS10CCRG Coding color ring, Green, size 10. Compatible to part # UTS610CCRG. REQUEST A QUOTE. RTS10CCRR Coding color ring, Red, size 10. Compatible to part # UTS610CCRR. REQUEST A QUOTE.
Spiegel- und Kamera-Monitorsysteme für Busse
dem in Absatz 15.2.4.1 vorge-schriebenen Sichtfeld mit etwas anderem als Sicherheitsvergla-sungswerkstoff ausgestattet. Wahlweise Verbindlich 1 auf der Fahrerseite und 1 auf der Beifahrerseite Spiegel der Klasse II können alternativ angebracht werden Wahlweise 1 auf der Fahrerseite und/oder 1 auf der Beifahrerseite Wahlweise