Search Results for ir probe
Protimeter HygroMaster 2 | Infrared Temperature Probe
The Protimeter Hygromaster 2 features outstanding performance with an easy-to-use interface, in addition to multiple Psychometric calculations and non-contact surface infrared (IR) temperature probe. All Protimeter instruments have a two-year warranty.
Thermometrics | Temperature Sensors
Thermometrics ZTP-315 Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package. Thermopile IR Sensors are used for non-contact, or infrared, surface temperature measuring.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
With an infrared thermometer to calculate the difference between dew point and surface temperature, this meter is designed to assess moisture in both new and refurbishing projects, as well as to diagnose moisture-related problems in existing buildings.
Protimeter MMS3 | 4-in-1 Moisture Meter with Infrared
Its ergonomic 4-in-1 design allows for fast and accurate full building diagnostics both on and below the surface, from new building construction to refurbishing projects in existing buildings. Also, with built-in hygrometric capabilities and an infrared (IR) laser thermometer, the MMS3 also assesses indoor air quality conditions.
ZTPD-2210 Thermometrics Infrared (IR) Digital Sensors
The ZTPD-2210 series of digital output IR detectors introduces a temperature-compensated digital I2C output. This innovative design integrates both thermopile and ASIC into a single TO-39 metal package, delivering a temperature-compensated temperature output signal.
ZTPD-EVM-KIT | Thermometrics Infrared (IR) Digital Sensors
Amphenol's Digital Output IR Detector Evaluation Kit. Explore detailed information on the hardware components, configuration, and step-by-step software operation instructions.
ZTP-148SR Thermopile IR Sensor - Amphenol Sensors
Compact sensor placement; High sensitivity and extremely low noise; Suitable for temperatures from -400 ° F to +1400 ° F
An Introduction to Infrared Gas Sensors - SGX Sensortech
SGX Sensortech manufacture a range of Infrared (IR) Gas Sensors for a variety of gases and vapours in different applications. These are compact and robust gas diffusion type sensors based on an SGX Sensortech patented optical design. They run on low power and use well proven Non-Dispersive Infrared (NDIR) detection methods.
ZTP-148SR | Thermometrics Infrared (IR) Sensors
Thermopile IR Sensors are used for non-contact surface, or infrared, temperature measurement. Features, specifications, and documentation for the ZTP-148SR by Thermometrics. Check distributor stock to place an order.
Thermometrics | Digital Infrared (IR) Sensors
Features, specifications, and documentation for the Thermometric Infrared Digital Sensors. Check distributor stock to place an order.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135SR model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation in a hermetically-sealed TO-46(18) package. There is also a variety of filters available to help maximize performance in specific applications.
IR11BR Miniature Infrared Gas Sensor for Monitoring Carbon Dioxide up ...
The IR11BR sensor uses the proven non-dispersive (NDIR) principle to detect and monitor the presence of carbon dioxide gas up to 100% volume. With an infrared source and specific filtering on the pyroelectric detectors mounted inside the optical/gas cavity, the carbon dioxide gas concentration can be determined. OPERATION
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135H model consists of thermo-elements, flat IR filter, hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications. Included ambient temperature - (thermistor) sensor for compensation.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135 model consists of thermo-elements, flat IR filter, hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications. Included ambient temperature - (thermistor) sensor for compensation.
ZTP-135BS Thermometrics Thermopile IR Sensor
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135BS model consists of thermo-elements, a flat IR filter, and a thermistor for temperature compensation in a hermetically-sealed TO-46 (18) package. There is also a variety of filters available to help maximize performance in specific applications.
Thermometrics Thermopile IR Sensor Applications
IR Sensor Applications Thermopile Features The thermopile has some unique properties not of-fered by other detectors: • Response to broad infrared spectrum • No source of bias voltage or current needed • Inherently stable response to DC radiation What is a Thermopile? A thermopile is a serially-interconnected array of
ZTP-148SRC1 | Thermometrics Infrared (IR) Sensors
Thermometrics Thermopile Infrared (IR) Sensors are used for non-contact surface temperature measurement.The ZTP-148SRC1 Model consists of thermo-elements, flat infrared filter and thermistor for temperature compensation, all in one hermetically-sealed TO-46 (18) sensor package.
Thermometrics ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermometrics Thermopile Infrared (IR) Sensors are used for non-contact surface temperature measurement. The ZTP-115 Model consists of thermo-elements, flat IR filter, and a thermistor for temperature compensation in a hermetically-sealed small-size package. Various filters are also available to maximize performance in specific applications.
ZTP-101T | Thermometrics Infrared (IR) Sensors
The ZTP -101T model consists of thermo-elements, flat Infrared (IR) filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications.