Search Results for is part of amphenol satellitesale
10131758-004RLF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of PCIe M.2 Connectors, part number 10131758-004RLF.
The Rapid Growth of Electric Vehicles | Amphenol Aerospace
Amphenol Aerospace's Voltarius Interconnect is rated for 1000VDC at sea level. Passenger EVs have experienced greater usage and popularity for more than a decade. But before heavier, more energy-intensive electric applications such as eVTOL and electric military vehicles gain significant traction, high-voltage requirements must be addressed.
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M - Amphenol RF
Connector 1 Part Number: 112132: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Amphenol Network Solutions > 1RU CIRCUIT BREAKERS
Engineered for use in 1RU circuit breaker panels, these single-pole standard delay circuit breakers provide reliable circuit protection for DC applications from 5A to 60A.
Amphenol External Limited Assurance
%PDF-1.7 %§ãññ 2 0 obj /AcroForm 4 0 R /Lang (fr-FR) /MarkInfo 5 0 R /Metadata 6 0 R /Pages 7 0 R /StructTreeRoot 8 0 R /Type /Catalog /ViewerPreferences 9 0 R >> endobj 6 0 obj /Type /Metadata /Subtype /XML /Filter /FlateDecode /Length 631 >> stream xœ ”ßNÛ0 Ưá),ïfÓäü…¶‰š ¶Y5.2! `·®í‚EbgŽ³ žfO° ØŤ½Ð^aNB!Eh›¨R)v¾ïwα Îô¤)rð•©ŠK A×r ...
Standard Caps - Accessories - Amphenol Socapex
Amphenol Socapex offer a comprehensive range of protective caps for plugs and receptacles, compatible with 38999 Series I, II, III, PT/451, RJ & USB Field, and Amphenol Sine RT360. Available in aluminum, stainless steel, and bronze, these caps come in 9 different sizes and provide IP68-rated permanent sealing for protection against dust, water, and moisture.
B TYPE - Amphenol Sine
COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins
M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
Part Status: Active: Product Specifications. Alias: M39012/16-0014: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets. ... connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or ...
T8700 Wall Mount - Amphenol Sensors
Amphenol Advanced Sensors ® Humidity Output Temp Output 0-50 °C Part Number Size Display 4-20 mA 0-5 V 0-10 V 4-20 mA 0-5 V 0-10 V Thermistor 10k II T8700-E Euro No • • • • • • • ...
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
N-Type Plug to TNC Jack Adapter 50 Ohm Straight | 242130 - Amphenol RF
Part Status: Active: Product Specifications. Adapter Configuration: N-Type Plug to TNC Jack: Adapter Type: Between-Series: Alias: NM-TF1-NT3G-50: Body Finish: Nickel: Body Material: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
PowerBOSSlite M35 (1 3/8) - M35 (1 3/8”) - 3 & 4 POSITION SPECIFICATIONSTemperature Range:-20°C to +90°C Single-rated; -20°C to +105°C Dual-rated
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. These ruggedized connectors are available only in the specific configurations prescribed by MIL-DTL-22992 standards for either military or industrial class ...
Connector Solutions Engineered - Amphenol CS
Amphenol’s UltraPort™ SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. 5G Applications Ordering Information 8 High Speed IO Connectors amphenol-cs.com 9 Amphenol’s CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible
CF-02EM9203 - amphenol-aerospace.com
Part Number DC Output Rated Current CF-02EM9203-1 24VDC 110Amp CF-02EM9203-2 28VDC 110Amp CF-02EM9203-3 72VDC 45Amp ... Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or ...
M-Series™ | Mezzanine Connectors | PAM4 | Amphenol
M-Series™ 112Gb/s PAM4 BGA Mezzanine Connector comes with an industry-leading Ball Grid Array (BGA) design and a superior self-aligning and self-leveling solution.
HCI High Power Connector | Power Solutions | Amphenol
Features. Current rating to 113A/contact without exceeding a 30°C temperature rise in still air Design is compliant with the Hard Metric (HM) Equipment Practice and compatible with the ZipLine ®, AirMax VS ® and Millipacs ® connector series ; Connector housing does not overhang the board edge so the board-to-board spacing can be adjusted if needed
BNC Terminator Pl 1 W 50 Ohm | 000-46650-51RFX - Amphenol RF
Part Status: Active: Product Specifications. Alias: 46650-51RFX: Body Finish: Nickel: Body Material: Brass: Chain Option: Without Chain: Contact Finish: Gold: Contact Material: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
MotionGrade™ M23 Hybrid Series - Amphenol Sine
www.amphenol-sine.com Standard products. Custom solutions Customer Service 1 8 3 32 www.amphenol-sine.com ... Degree of Protection 3, Per VDE 0110/EN61984, part 6.19.2.2 Over Voltage Category III, Per VDE 0110/EN61984, part 6.19.2.2 Strain Relief Clamp Range 7.5-17mm