Search Results for iso9001
CERTIFICATE OF REGISTRATION
Title: ×î Fãm µV÷É aû87 Ǻ; Þk 9Ïp4ÅuËãï Èí½VQW ¢GD1+ØÑA 3é á°lB [³ Created Date: 7/6/2020 12:15:31 AM
MIL-DTL-38999 Series III - TV - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
High Voltage 38999 Connector | Power Products | 38999 Plus | Circular ...
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
MIL-DTL-38999 and 2M AmpheSEAL High Pressure Connectors
Internal O-ring seals to at least 300 PSI; Rear connector sealing method customized to meet the specific application; Any D38999 size and insert arrangement is available
Amphenol Assembletech
Tel: 86-13606097321 Fax: 86-592-5931111 [email protected]
OCS - Oval Contact System Connectors | High Speed Connectors | MIL-DTL ...
A wide variety of insert arrangements available; Patterns range from (1) to (21), 100 Ohm differential pairs capable of delivering data transfer speeds of 10Gbps per pair
9001 | Amphenol Global Search | Amphenol
PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T.
Amphenol Assembletech
Tel: 86-13606097321 Fax: 86-592-5931111 [email protected]
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
MOSA is slated to redefine defense development and procurement
The Modular Open Systems Approach (MOSA) is a methodology in military and aerospace development that emphasizes the design and implementation of systems with interchangeable and modular components, with an emphasis on commercial off-the-shelf (COTS) products. MOSA is crucial for the future of military and aerospace development due to its ...
38999 Ram-Lock | Mil-Spec Type Circulars - Amphenol Aerospace
Amphenol’s Ram-Lock Push-Pull interface is now available in the 38999 family of products! Featuring a positive locking interface, the Ram-Lock is perfect for applications where accidental unmating is a concern.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
The Industry Standard for Fiber Optics. Meets or exceeds MIL-DTL-38999 Series III requirements; EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz.
PowerSafe 38999 | 38999 Plus | Circular Connectors | Products ...
High Power Connector with Safety Design, derived from MIL-DTL-38999. Amphenol’s PowerSafe MIL-DTL-38999 Series III High Power Connector uses first mate/last break and last mate/first break technology and is designed for transmitting high power with voltages up to 500V in harsh environments, all while keeping user safety in mind.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
News - Open House 2023 | Amphenol Aerospace
Open House 2023. SIDNEY, NY – Amphenol Aerospace transformed its state-of-the-art Sidney manufacturing facility into a hub of community, innovation, and celebration for its annual Open House on Aug. 27. Not only did the event raise an impressive $1,106 for multiple charities, but it also offered a warm welcome to Amphenol retirees, some ...
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
The Industry Standard for Fiber Optics. Meets or exceeds MIL-DTL-38999 Series III requirements; EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz.
Mamba | Optical Transceivers | Integrated Solutions | Products ...
Mechanical shock and vibration resistant. Allows for transceiver optimization and monitoring connection discovery, channel diagnostics, and signal status monitoring. Supports standard and non-standard protocols in this range of data rates (10GbE, 25GbE, 8G/16G/32G Fiber Channel…) Enables use of heat-sink for better thermal performance.