Search Results for isu wk shorttrack 2025
Company News | Amphenol TPC Wire & Cable | Company News
Company News | Stay up to date with the latest company happenings at Amphenol TPC Wire & Cable by subscribing to our news page.
Conmutador Ethernet militar RESMLAC-8US-CAPS
El conmutador militar Ethernet Socapex RESMLAC-8US-CAPS de Amphenol es un conmutador Ethernet militar no gestionado diseñado para la adquisición y transmisión de datos en entornos difíciles. Con conectores MIL-DTL-38999 y 8 puertos rápidos, este conmutador cumple totalmente las normas MIL-STD-461E sobre interferencias electromagnéticas y MIL-STD-810F/GM sobre condiciones ambientales.
B175 High Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
89891-336H | DUBOX® | Amphenol
95278-101-72LF. BergStik®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 72 Positions, 2.54mm (0.100in) Pitch.
972-401C-G0H | XCede HD2 | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of XCede HD2, part number 972-401C-G0H
SMA Male R/A to SMA Male R/A 6" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SS175 Low Chirp, 1kW, 20° Tilt, Humminbird #9, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 60 kHz, is a deep-water performer, giving excellent coverage and tracking.
PM265 Low-Medium Chirp, 1kW, NC, DT - airmar-emea.com
1 kW. The PM265LM, Chirp-ready, pocket mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
RJMG163127101NR | RJ Magnetic;1x1 - Amphenol
RJ Magnetic (RJMG) - 1x1, Input Output Connectors, Right angle, dip type., Standard type, 1x1, 10/100 base-T, Green/Yellow
B175 Medium Chirp, 1kW, 12° Tilt, Humminbird #9, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Low Cost Accelerometers - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
SMPS VITA 67.3 Cable Installation Tool - SV Microwave
Get the SMPS VITA 67.3 Cable Installation Tool 500-38-008 from the global leader of the RF/Microwave industry. Place your order with Digi-Key and Mouser Electronics!
Transom 50/200 Depth/Temperature, 8-pin - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
54122-816202500LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal connectors. Contact us today for more details of BergStik ® , part number 54122-816202500LF.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
TPS6E-694/3800 - Unequal Divider/Tapper
TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET TPS6E-694/3800 Unequal Divider/Tapper TPS6E-694/3800 REV : A REV DATE : 12 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
TM260 50/200kHz, 1kW, w/ V2 Bracket, Humminbird 14-Pin, DT - AIRMAR EMEA
1 kW. The TM260 comes with a rugged stainless-steel mounting bracket that is easy to install and has a streamlined shape. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary.
EBY Electro - EB4210-XX-X00 Series - 10.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HB078-1-06U4-S8J - HYBRIFLEX ™ Standard LTE, Cabling Solution for 4 RRU
Product Detail External Document Links Handling Instruction.pdf Ordering_code.pdf Solution Overview_4.pdf Solution Overview_5.pdf Notes PRODUCT DATASHEET