Search Results for iws 105
B RTS712*2Pxx A3 - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER UNEF 11/16"-24-2A MOUNTING HOLE MASTER KEYWAY A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
CEMM THOME, spol. s.r.o.
Sockets, Grommets & Connectors. Sealed sockets for P21W, P21W, W5W, W16W bulbs Unsealed sockets for P21W bulbs Sealed & unsealed bulb sockets for H7 & H1 bulbs
Home - Amphenol Canada
Home - Amphenol Canada
SOFTWARE/APPS - Airmar
Signal K Download for SmartBoat Modules. The SmartBoat® system for onboard sensor connectivity and control is now Signal K compatible. Signal K’s community of users and developers now has access to connected analog sensor and engine data with this free software download to their SmartBoat module.
MASTER KEYWAY A B - Amphenol Sine
105° 140° 215° 295° Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
Thermometrics Waterproof IP68 Temperature Sensor
Thermometrics Waterproof IP68 Temperature Sensor
Circular Plastic Push Pull Connectors | Amphenol LTW
ALTW’s HS-Lok Push-Lock connectors provide you a simple quick and safe release to save your time and cost, with just a small pull force. The audible feedback and guided key design ensuring error-proof and easy assembly for blind mating.
B RT06104P*H* B1 - Amphenol Sine
-40°C ~ 105°C RT06104PNH03 RT06104PXH03 RT06104PYH03 RT06104PZH03 PART NUMBER-40°C ~ 125°C RT06104PWH RT06104PWH03. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
B RTS714*12Pxx A3 - Amphenol Sine
-40°C ~ 105°C PART NUMBER-40°C ~ 125°C KEY N RTS714N12P RTS714N12P03 PANEL CUTOUT REFERENCE THICKNESS:3.2MM (MAX) 24.2 +0.2 -0 Ø25.6 +0.2-0 A2 -- UPDATE NOTES Jun-22-2017 Nick TOMMY A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
B RTS712*8Sxx A3 - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number
TPC Wire
TPC Wire
L I S A m p h
%PDF-1.6 %âãÏÓ 808 0 obj > endobj 827 0 obj >/Filter/FlateDecode/ID[716D6A1533074FEFEC9E52D783FB8508>]/Index[808 31]/Info 807 0 R/Length 104/Prev 210838/Root 809 ...
Charles Universal Composite Pad (CPAD)
INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, LLC An Amphenol Company Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
DESCRIPTION FEATURES - Amphenol Aerospace
At 12-100V input unit shuts down 105 ±2V Over-Voltage Lock-Out Better than or equal to ±1% (low to high line voltage, no load to full load, –55 °C to +85 °C at baseplate). DC OUTPUT Voltage Regulation Better than or equal to ±1% (low to high line voltage, no load to full load, –55 °C to +85 °C at baseplate).
DWG NO - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C DIMENSION "A 14.5MM CABLE OD RANGE 10.0-14.0mm 17.5MM 13.5-17.0mm Ø A 30.0 Ø32.0. Amphenol Sine Systems 44724 Morle Drive Clinton Township, M 48036 USA.amphenol-sine.com 04/2021 Machined, Crimp Contacts Stamped & Formed, Crimp Contacts Part Number AWG Wire Range (mm²) Plating Part Number AWG
B A4 - Amphenol Sine
-40°c ~ 105°c -40°c ~ 125°c n key part number unef 11/16"-24-2a mounting hole master keyway a2 update notes jun-21-2017 nick tommy a3 update drawing mar-19-2018 white tommy a4 update description and voltage sep-23-2021 blink tommy. created date:
MASTER KEYWAY NOTESÿˆ(UNLESS OTHERWISE SPECIFIED) - Amphenol Sine
-40°C ~ +105°C -40°C ~ +125°C MASTER KEYWAY 6.0~9.0MM 8.5~12.0MM DIMENSION 9.5 MM CABLE OD RANGE 12.2 MM A A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
B RT0W71210P*H B1 - amphenol-sine.com
2.3 operating temperature:-40°c ~+105°c. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for ...
B RTS716*19Pxx A3 - Amphenol Sine
-40°c ~ 105°c part number-40°c ~ 125°c rts716n19p rts716n19p03--panel cut out reference 27.6 +0.2 0 Ø28.9 +0.2 0 master keyway rts716*19pxx xxxx " 25.3 33.4 19.3 15/16"-20 unef thread 38.1 38.1 a2 -- update notes jul-05-2017 nick tommy a3 -- update drawing mar-20-2018 white tommy.