Search Results for iws 105
B RTS016*26PHECxxA4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
UNEF 9/16-24-2A - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER--18.5 24.0 18.5 UNEF 9/16"-24-2A 4-Ø3.1 Ø15.0 25.4 2.2 11.3 RTS010*6Sxx XXXX MASTER KEYWAY PANEL CUT OUT REFERENCE 18.5 18.5 Ø14.6 +0.2 0 (For Front Panel Mounting) Ø17.6 +0.2 0 (For Rear Panel Mounting) 4-Ø3.2 +0.2 0 A2 -- UPDATE PANEL CUT OUT REFERENCE Aug.10.2017 Nick Tommy A3 -- UPDATE ...
C:UsersROrmanDesktopFLS Customer DWG Drawing updateUpdated 5-16C ...
105° A 60° 105° 105° 105° 140° B 140° 155° 140° 140° 215° C 215° 215° 225° 215° 265° D 265° 265° 265° 295° SUITABLE CONTACTS 3 x Size 16 (1.5mm²) DIELECTRIC WITHSTANDING VOLTAGE 2200V AC 2000V AC 2000V AC 2000V AC 1500V AC 600V AC/DC 4 x Size 16 (1.5mm²) 2 x Size 20 (0.5mm²) 2 x Size 12 (2.5mm²) 8 x Size 16 (1.5mm²) 10 ...
B RTS018*32SHECxxA4 - Amphenol Sine
-40°C ~ 105°C RTS018N32SHEC03 PART NUMBER-40°C ~ 125°C 33.3 27.0 27.0 33.3 4-Ø3.1 28.6 35.0 Max 31.0 RTS018*32SHECxx XXXX A2 -- UPDATE NOTES Jul-06-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-21-2018WhiteTommy SEALING PLUGS CAN BE PURCHASED SEPARATELY A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy
MASTER KEYWAY - Amphenol Sine
-40°C ~ +105°C PART NUMBER-40°C ~ +125°C RTS6BS16N19S RTS6BS16N19S03 DIMENSION "A CABLE OD RANGE 14.5 MM 17.5 MM 10.0-14.0 MM 13.5-17.0 MM A2 -- UPDATE NOTES Jul-05-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
6800310Ev - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 698-960R1 1-2 4.3-10 Female 1695-2690Y1 3-4 4.3-10 Female Y2 1695-2690 5-6 4.3-10 Female 1695-2690Y3 7-8 4.3-10 Female 1695-2690Y4 9-10 4.3-10 Female Top Bottom Left Right Diagram shown at right depicts the view from the front of the antenna.
B RT0W71210S*H B1 - Amphenol Sine
2.3 operating temperature:-40℃~+105℃. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for reference ...
Thermometrics NTC Cryogenics Thermistors
Thermometrics NTC Cryogenics Thermistors
A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER PANEL CUT OUT REFERENCE Ø21.9 +0.2 0 (For Rear Panel Mounting) 20.8 20.8 4-Ø3.1 +0.10 0 Ø18.2 +0.2 0 (For Front Panel Mounting)--UNEF 11/16"-24-2A RTS012*10Pxx XXXX Ø19.0 32.5 2.2 11.3 20.8 26.4 26.4 20.8 4-Ø3.1 A2 -- UPDATE DRAWING Mar-19-2018WhiteTommy A3 -- UPDATE DRAWING Apr-10 ...
RTS712*10P ECO-MATE,RECEPTACLE, JAM NUT,10POS,PIN CONTACT,SIZE 12
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER UNEF 11/16"-24-2A MOUNTING HOLE MASTER KEYWAY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
DWG NO - Amphenol Sine
-40°c ~ 105°c part number-40°c ~ 125°c rts718n8s rts718n8s03--panel cut out reference 30.6 +0.2 0 Ø32.1 +0.2 0 1" 1/16-18 unef thread 33.4 rts718*8sxx xxxx master keyway 41.3 41.3 a2 -- update notes jul-06-2017 nick tommy a3 -- update drawing mar-21-2018 white tommy
A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy 4-Ø3 - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER--Ø15.0 41.5 2.2 11.3 RTS010*6PHECxx XXXX MASTER KEYWAY 18.5 24.0 18.5 4-Ø3.1 A2 -- UPDATE PANEL CUT OUT REFERENCEAug.08.2017 Nick Tommy PANEL CUT OUT REFERENCE 18.5 18.5 Ø18.3 +0.2 0 (For Front Panel Mounting) 4-Ø3.2 +0.2 0 Ø17.6 +0.2 0 (For Rear Panel Mounting) A3 -- UPDATE DRAWING Mar-19 ...
B RTS014*12Pxx A4 - Amphenol Sine
-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS014N12PRTS014N12P03--MASTER KEYWAY 4-Ø3.1 23.2 23.2 28.8 22.2 28.8 13/16-20 UNEF THREAD RTS014*12Pxx XXXX 32.5 PANEL CUT OUT REFERENCE 23.0 23.0 4-Ø3.2+0.2 0 Ø21 +0.2 0 (For Front Panel Mounting) Ø25.1+0.2 0 (For Rear Panel Mounting) A2 -- UPDATE NOTES Jun-22-2017 Nick Tommy A3 -- UPDATE DRAWING ...
B RTS6BS12*8Sxx A5 - Amphenol Sine
-40°C ~ +105°C -40°C ~ +125°C MASTER KEYWAY 6.0~9.0MM 8.5~12.0MM DIMENSION 9.5 MM CABLE OD RANGE 12.2 MM A A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy A5 -- UPDATE DRAWING Apr-24-2018WhiteTommy.
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1353 x 558 x 105.3 mm 53.3 x 22.0 x 4.0 in Weight without Mounting Brackets: MET 19.0 kg 41.9 lbs Weight without Mounting Brackets: RET 19.3 kg 42.5 lbs Survival Wind Speed 201 km/hr 125 mph Wind Loads (160 km/hr or 100 mph) Front 922 N 207 lbf Side 165 N 37 lbf
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1353 x 558 x 105.3 mm 53.3 x 22.0 x 4.0 in Weight without Mounting Brackets: MET 19.0 kg 41.9 lbs Weight without Mounting Brackets: RET 19.3 kg 42.5 lbs Survival Wind Speed 201 km/hr 125 mph Wind Loads (160 km/hr or 100 mph) Front 922 N 207 lbf Side 165 N 37 lbf
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
B RTS014*7Pxx A3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 rts014*7pxx eco-mate, receptacle, flange, size 14, 7 pos, pin materials list
B RTS016*26Sxx A4 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a4 rts016*26sxx eco-mate, receptacle, flange, size 16, 26 pos, socket materials list