Search Results for ix computing term
Braided Cables RG 58 FME Xtra Low Loss-Cables - amphenolprocom.com
The applied RG 58 FME Xtra Low Loss coaxial cables are special. Procom-designs having the lowest loss possible for RG 58-type coaxial cable: (below 0.3 dB per m at 900 MHz) and a very precise 50 Ω characteristic impedance.
ICP® PRESSURE SENSOR - pcb.com
Model Number 102B03 ICP® PRESSURE SENSOR Revision: C ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 10,000 psi 69,000 kPa Sensitivity(± 0.03 mV/psi) 0.5 mV/psi 0.07 mV/kPa
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
REACHTemplate - svmicrowave.com
‹Y²F /¶ù4I{ª÷ Ù+íÑDH r•Ø % |Þ¸| U@‰‚M·ËR j(ì ÞÃ×Ø„OŽ ,ý®tæ‹ ×°ði 0˜Åý™,Ö0 ôMJ YzÚDx–ð( q¤Ë¤ Âqa§åo´i '\D) á ÿ, fâ×9Wå÷~ È3Šw{è,ýÆY¿/ åw÷¦¢]ó’ ÿL|L²û»– K¿_Ä O¢ƒ4-ÏËîÙZNâc¸_S¡,¿£uÛâG² m’Ûóà¥nqµ ´ C~¯ÿ'm³^Êaš¿ š¦Ò ò5ßÑ>¢ïeœ46RÆ ...
D25P24A4GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Straight Solder, 200 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
eco mate Standard | Technical Data - amphenol.com.au
Mechanical operation IEC 60512-9-1 ≥ 500 mating cycles Materials Housing material PA 6.6 / PA 6 Dielectric material PA 6.6 / PA 6 Gasket material Neopren Material lace for protective cover TPE Contact plating silver plating / gold plating Derating-Curves 2) 3 + PE 6 + PE Strombelastbarkeit Umgebungstemperatur (°C)
Receiver Multicouplers PRO-RPS-2-GPS-N - AMPHENOL PROCOM
Passive receiver power splitter. Large frequency range: 1500 MHz to 1650 MHz. High isolation between outputs: > 20 dB. To be used where RF-signals, especially GPS-signals, are to be divided or combined:
G881H0321C3HR | Micro Power | Amphenol
Micro Power 3.0 Connector System - G881 Series, Wire to Board connector, , Housing, Single Row, 3 positions , Ny66, Black, BAG
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Quality - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
G88MP0800AC1HR | Micro Power Plus - 3.0mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power Plus, part number G88MP0800AC1HR
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
mechanical operation IEC 60512-9-1 Silver >500 mating cycles / Gold >1000 mating cycles housing material brass and / or zinc die cast, nickel plated or thermoplast dielectric material thermoplastic contacts silver or gold plated termination technique solder wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO
NPA Surface-Mount Pressure Sensors
low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package • Dual barb, manifold and no-port versions available • Amplified Analog, Digital Serial (14-bit), Digital I2C,
TDT1000 CABLE 0.7M 9M 8 MALE KODEN - AIRMAR EMEA
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
plastic case of a desktop computer. Therefore components being used in finished EEE or for repair or upgrade of used EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking.
RF Coaxial Lightning Protector - PCTEL
This DC short, bi-directional, coaxial RF lightning protector features high surge current capability that enables it to handle multiple strikes.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
KAYE IRTD 400 I Temperature Reference Standard | KAYE
The Calibration Standard interface connects directly to your computer using USB and to up to two IRTDs. The software immediately shows the temperature of the IRTDs with an accurate resolution to the thousandth degree. The interface is simple, easy to use, and does not need a power source, as it is powered by the computer. IRTD Display
NTHCBBA6A10150S | NETBridge+ ® Cable Assemblies | Amphenol
Amphenol is one of the leading manufacturers of Automotive Connectors. Contact us today for more details of NETBridge, part number NTHCBBA6A10150S