Search Results for j hook
P-U95-Z145-4XX1-301 - Sheet1 - Amphenol CS
initial release jul 07/15 j.si general tolerances 1 decimal place 2 decimal places j.si vent hole for part number u95-z145-4x51-301 u95-z145-4x41-301 d = with dust cover vent hole for part number 0 = without dust cover u95-z145-4x21-301 optional dust cover (rohs compliant per rohs directive 2011/65/eu) vent hole for part number ni plating for cage
EV & HEV High Voltage Cable Assemblies - Amphenol TPI (ATPI)
ATPI not only provides high voltage connectors, we build EV & HEV high voltage cable assemblies using Amphenol and non-Amphenol connectors for primary power distribution, accessory devices, battery connections and charge port assemblies.
Ethernet Connection System - Amphenol Fiber Systems International (AFSI)
JDUST CAP ORDERING INFORMATIONS. For more informations, please consult our website : www.amphenol-fiberopticsolutions.com NORTH AMERICA AMPHENOL Pcd, Inc. 2 Technology Drive Peabody, MA 01960 Telephone: 1-978-532-8800 Fax: 1-978-532-6800 AMPHENOL AEROSPACE OPERATIONS AMPHENOL INDUSTRIAL OPERATIONS
TRIAXIAL ICP® ACCELEROMETER - PCB
J - Ground Isolated Frequency Range(+5 %) 7 kHz 7 Electrical Isolation(Base) >10 8 Ohm Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm Mounting Adhesive Adhesive Resonant Frequency ≥ 50 kHz ≥ 50 Supplied Accessory : Model 080A109 Petro Wax (1) ...
M362 Series | Uninterruptible Power Supplies (UPS) | Power Supplies ...
The M362 Series is a rugged high performance 2.5KW/3KVA, 3U rackmount with recessed I/O connectors UPS. Fully compliant with MIL-STD 1399, the M362 Series serves in Cooperative Engagement Capability (CEC) airborne/naval radar systems, combine multiple sensors to deliver enhanced performance to deal with long ranges threats.
Built-In Stand-Off’s eco mate - Amphenol
For more information, contact Customer Service, 1 800 4 2, csramphenolsine.com 2020 Amphenol Sine Systems Corporation, 44274 orley rive, Clinton ownship I 48036 SA. www.amphenol-sine.com. Customer Service 1 800 94 732
MCX Straight PCB Jack Surface Mount 75 Ohm | 919-132J-71P - Amphenol RF
RF Connector MCX Straight PCB Jack Surface Mount 75 Ohm
Backshells - Amphenol Ltd
Discover Non-Environmental EMI/RFI Backshell – BM1. Accessories. M85049/19, /23, /24, /25, /36 non-environmental shielded backshells
M362 Series | Uninterruptible Power Supplies (UPS) | Power Supplies ...
• J-STD-001B and IPC-610A Class-3 Workmanship. • Conformal Coating. Documents Request Quote. M362 Series Uninterruptible Power Supply View Download. First Name. Last Name. Job Title. Email address. Company. Address. Country. City. State. ZipCode ...
QMA PCB Through Hole Straight Jack 50 Ohm | 930-116J-51P - Amphenol RF
RF Connector QMA PCB Through Hole Straight Jack 50 Ohm
BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight
BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight
TRIAXIAL ICP® ACCELEROMETER - PCB
J - Ground Isolated Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Height 0.47 in 11.8 mm Size - Length .0.78 in 19.8 mm Size - Width 0.47 in 11.8 mm Weight 0.20 oz 5.7 gm OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option ...
RJE1J1880110T | Modular Jack | Amphenol
Modular Jack - 8P8C, Vertical, Single Port, Narrow Profile, No Shield, No LEDs, Tape and Reel Packaging
Model JM320C18
%PDF-1.4 %âãÏÓ 15 0 obj >/Parent 116 0 R/Rotate 90/MediaBox[0 0 612 792]>> endobj 129 0 obj >stream xœí½ € ÅÕ8Þ˲ .+ / Ƹ‰×.ºCŸÕÝÄ(Š â ‘CäF –C ÔŸ" Ř (_4 Ñ$¨hŒ¨ñÀ FE4ŠñÂDAÅ Å E4Äã_UÝ]GÏ«™ž¥Æ˜ïû 4Ï™éׯ^Õ;ê½W¯¦5˜9Ën0Éÿ `t¾Îj _G@Ï2Í „𿦠‡?ê ÿ _7.È9ä ý½ Î7 =¨®ÛÉ~ƒeå»a yÈÊ™¦ ÍVC3Fçæ ...
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT CapsC ...
j. head 23jun2015 none protective cap, 3 position, at-series notes: unless otherwise specified 1. material: thermoplastic, color: black 2. rohs compliant 3. moisture resistance: ip67 mated condition 4. temperature range: -55c~125c 5. use with connectors at06-3s* ( * = modifications and/or colors ) 6. all dimensions are for reference use only ...
Motion Control Selection Guide - Amphenol Sine
Description: PSLC11Y-J 4X2,5+(2X22AWG)CSt Cable Marking: AMPHENOL SINE SYSTEMS KA-56646 MOTIONLINE PREMIUM 4G2,5 +(2X22AWG)C C AWM STYLE 21223 AWM I/II A/B 80C 1000V FT1 DESINA ww/yy Part Number: KA-56646 Date: June 2015 2 3 1 Pair Conductor Filler Screen Sheath 4 Callout Descriptions 1-3: Black Conductor: Bare stranded copper, class 6 acc. to ...
TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 Ohm ...
RF Connector TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Cavity ...
J. HEAD 21MAY15 NONE TITLE: DWG NO: REV: SH: OF: REV DESCRIPTION DATE REVISIONS ECO BY APPR SEAL, PLUG, SIZE 20, ATM-SR SERIES AT13-204-2005-SR A1 1 1-3 24.3 9.3 ø3.7 ø1.6. Title: G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Cavity PlugsC-AT13-204-2005-SR-A1.dwg Author:
Signal Contacts - Amphenol Socapex
The Amphenol Socapex Signal Contacts are designed for JD38999 I, II, III, EN3645, and EN4165 connectors. These one-piece contacts are 100% made in France and comply with both European EN3155 and US AS39029 standards. They offer several termination options, including crimp, solder, PC tail, and compliant pins.
SC39 - Amphenol Socapex
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice