Search Results for j-106
31-202 | Amphenol Global Search | Amphenol
MIL-STD-202, Method 106, Less Step 7B Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. ... insulator expander tool 3 2 1.030 crimp .010 trim shield retainer cable core nut shield crimp sleeve d c b a f g e h j strip cable core piggyback grommet seal assembly cable ... 21-33591-1 m17/094-rg179 .750 3 m22520/2-01 ...
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
VKUKV && KQP FLANGE MOUNT FULL PERIMETER M85049 /94-10. A. SERIES. SLASH # DASH # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1
N-Type Jack to BNC Jack Adapter 75 Ohm Straight | AD-NJBNCJ-1 - Amphenol RF
AD-NJBNCJ-1 Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to N-Type Jack: Adapter Type: Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number:
C 091 A/B/D Series - Amphenol Sine
61076-2-106 metal screw coupling; tightening torque 1,0 Nm Caution: Do not connect or disconnect under load. Metal housing parts shall be securely incorporated to protected ground. 1) 2 contact version: contact loading 1+3 2) Edition 2000-05 3) Values in brackets are according to DIN EN 61076-2-106 4) Under operating conditions >108 ˛
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
5 MIL-PRF-28876 PRODUCT SPECIFICATIONS Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21 Vibration EIA/TIA-455-11, Test Condition II & VII, 30 minutes / Axis
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB
MIL-STD-202, Method 106, Less Step 7B : Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Product tags. pretinned (23) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 1211-40080 SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB ...
SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD
MIL-STD-202, Method 106, Less Step 7B : Thermal Shock MIL-STD-202, Method 107, Condition B : Barometric Pressure (Altitude) ... J-STD-001 and ESD Approved PCBs. Part # 3211-40094 SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD Available Inventory: 944. 3211-40094 SMPM Connectors 3211-40094
ICP® PRESSURE SENSOR - PCB
J - Ground Isolated Electrical Isolation(50 V) 108 Ohm 108 Ohm T - TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4 Output Bias Voltage 3.7 to 8.7 VDC 3.7 to 8.7 VDC W - Water Resistant Cable [5] Supplied Accessory: Model 060A12 Clamp nut, 9/16-18-2A thd, 9/16" hex (1) WM - Water Resistant Cable [5]
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 1/4 PERIMETER. M85049 /96-10. A. SERIES. SLASH # DASH # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
SMPM Male PCB Edge Launch Connector (Pre-Tinned), SB
MIL-STD-202, Method 106, Less Step 7B : Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Product tags. pretinned (23) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 3211-40093 SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB ...
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
MIL-STD-202, Method 106, Less Step 7B : EU RoHS Directive 2011/65/EU Not Compliant . These products DO NOT comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). Products indicated as ‘Not Compliant’ contain one or more restricted substances above the prohibition thresholds.
ICP® PRESSURE SENSOR - PCB
J - Ground Isolated [4] Electrical Isolation(50 V) 108 Ohm 108 Ohm W - Water Resistant Cable [5] ... 05/29/2024 106-2500-80 Entered: ND Engineer: AJA Sales: MV Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: Model 060A11 Acetal clamp nut 3/4-16-2A ...
SMP Male PCB Surface Mount, 4 Port (Glass Seal), FD
MIL-STD-202, Method 106, Less Step 7B : Product tags. reflow stable (27) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 9311-00035 SMP Male PCB Surface Mount Connector, 2 Port, SB Available Inventory: 77. 9311-00035 ...
signalmate C091 AISG RET Cable Assemblies - Amphenol Sine
Here the usage of several different connectors which are not recommended is leading to serious problems in the field. The agreed root cause is the IEC Standard which is simply not sufficient here. This norm (usually IEC 61076-2-106) does not cover the compatibility between two different connector manufactures, which was never intended.
Model 333B40
R"ŒèŠ :‘ DxŽ‰B#ªKºî Ð@ÑÙ ¡h oHŽ‚„E¶Öˆ£´D áP`¡4Ô&ƒ  ÍB‚g¸ d@ a h2 ˆ0B 0 ¤ ì ³±´ŸÙeXT Á ‹N { A² Ô 6j § dá ¢:.¤ý"sª×¢1ál& N‚ 0 L& 0T @ A‘Æw pµXÓ¸M¤Ú ¥nH ^é JÈŠº¶…†Pä& ˜A ¬ à A¦ -4Ó' ‚a j ƒA‘Ù â>c#æ¤GË¢Dh)Pd …XTïÓmz‚ ¤í2 ƒµ ž Ô&Ò ...
ICP® PRESSURE SENSOR - PCB
J - Ground Isolated [4] Electrical Isolation(50 V) 108 Ohm 108 Ohm N - Negative Output Polarity W - Water Resistant Cable [5] Supplied Accessory: Model 060A11 Acetal clamp nut 3/4-16-2A thd 3/4" hex (1) WM - Water Resistant Cable [5] Supplied Accessory: Model 060A13 Metric Acetal clamp nut M20 x 1.5-6g thd 20 mm hex (1) OPTIONAL VERSIONS
@re FCI OEN GONNECTORS Amphenol Co
fci oen connectors ltd. amphenol fci standard iso 14001:2015 scope ol c erti/ic ctti on design, manufacture and supply of multipin connectors and cable assemblies. site address scope head office & plant i vv309-324 (plant r) i vettickal - th i ruvan iyoor road, mulanthuruthy, kochi _682314, kerala, india. design, manufacture and supply of multipin connectors and cable
HD-BNC Connectors - Amphenol RF
MIL-STD-202, Method 106: 75 Ohm Mechanical. Items; Mating Cycles: 500 Min: Coupling Mechanism: Bayonet: Interface Specification: Amphenol RF Proprietary: Electrical. Items; Impedance: 75 Ohm: Frequency Range: DC- 6 GHz (0 - 18 GHz on 12G Products) Voltage Rating: 170 Volts RMS Max Continuous: Dielectric Withstanding Voltage:
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
MIL-STD-202, Method 106, Less Step 7B : Thermal Shock MIL-STD-202, Method 107, Condition B : Barometric Pressure (Altitude) ... J-STD-001 and ESD Approved PCBs. Part # 1211-20015 SMP Male PCB Surface Mount Connector (Glass Seal), SB Available Inventory: 0. 1211-20015 SMP Connectors 1211-20015