Search Results for j-106
BNC Connectors - Amphenol RF
MIL-STD-202, Method 106: Altitude: MIL-STD-202, Method 105 (Test Condition C) Mechanical. Items; Mating Cycles: 500 Min: Coupling Mechanism: Bayonet: Interface Specification: MIL-STD-348 Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Interface Dimensions .
catalogs | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
Model 106B51 ICP® microphone, 1000 mV/psi, resolution 0.00005 psi (+84 ...
J - Ground Isolated [5] Electrical Isolation(50 V) 108 Ohm 108 Ohm W - Water Resistant Cable [6] Supplied Accessory: Model 060A11 Acetal clamp nut 3/4-16-2A thd 3/4" hex (1) WM - Water Resistant Cable [6] Supplied Accessory: Model 060A13 Metric Acetal clamp nut M20 x 1.5-6g thd 20 mm hex (1) OPTIONAL VERSIONS
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
FLANGE MOUNT - Amphenol PCD
C backshellsamphenolpcd.com FLANGE MOUNT 3/4 PERIMETER M85049 /95 -10A A SERIES SLASH # DASH A & CLASS # FINISH Table A A - Polyamide primer coating as per MIL-PRF-23377 type 1
solar-tool-guide-amphenol-industrial
%PDF-1.7 %âãÏÓ 751 0 obj > endobj xref 751 95 0000000016 00000 n 0000002819 00000 n 0000002997 00000 n 0000004553 00000 n 0000004603 00000 n 0000004640 00000 n 0000004754 00000 n 0000004869 00000 n 0000005944 00000 n 0000006678 00000 n 0000007436 00000 n 0000008148 00000 n 0000008575 00000 n 0000009159 00000 n 0000009538 00000 n 0000009650 ...
ts ch ta n o C y n D F - svmicrowave.com
MIL-STD-202, Method 106, Less step 7B MIL_STD-202, Method 105, Condition C, 70,000 ft. Coaxial Contacts Coaxial Contacts www.svmicrowave.com | 561.840.1800 1 Cable Series Part Number Freq. 0.085 BMA SF9421-6000 26.5 GHz 0.085 BMZ SF9821-6000 18 GHz 0.085 NSME 8001-4107 3 GHz
THDM Series MT Connector System | Amphenol Fiber Systems
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.
ug-88 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
Model 106B52 ICP® microphone, 5000 mV/psi, resolution 0.00002 ... - PCB
J - Ground Isolated [4] Electrical Isolation(50 V) 108 Ohm 108 Ohm N - Negative Output Polarity W - Water Resistant Cable [5] Supplied Accessory: Model 060A11 Acetal clamp nut 3/4-16-2A thd 3/4" hex (1) WM - Water Resistant Cable [5] Supplied Accessory: Model 060A13 Metric Acetal clamp nut M20 x 1.5-6g thd 20 mm hex (1) OPTIONAL VERSIONS
Amphenol RF SMPM Product Series
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
catalog | Amphenol Global Search | Amphenol
Browse Item # TP-106, Telephone Plug Biaxial Shielded in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Application,Conductors,Overall Diameter,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact Mate ... D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5 ...
CONNECTOR WIRING INFORMATION - Amphenol Sine
13 J ij 14 H Gh 15 g Fz 16 d C w 17 B Ac 40 18 b aZ 19 v u Y 20 t GG X General Ground N/A MP-62 Series 6 Ch – 19 pin Ch + - G 1 L MU 2 A NB 3 JT V PC H SG R DE F ... 35 56 81 106 36 107108 109 37 110111 112 38 113114 115 39 116117 118 119120 121 41 122123 124 42 125126 127 43 139128 129 44 130131 132 45 133134 135 46 136137 138
FLANGE MOUNT - amphenolpcd.com
C backshellsamphenolpcd.com FLANGE MOUNT 1/4 PERIMETER M85049 /96 -10 A SERIES SLASH # DASH # FINISH Table A A - Polyamide primer coating as per MIL-PRF-23377 type 1 Omit for chemical conversion coat-
SMPS Male PCB Surface Mount, 2 Port (Glass Seal), SB - SV Microwave
MIL-STD-202, Method 106, Less Step 7B : Product tags. reflow stable (27) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 9311-20013 SMP Male PCB Surface Mount, 2 Port (Glass Seal), FD Available Inventory: 0. 9311-20013 ...
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), SB
MIL-STD-202, Method 106, Less Step 7B : Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Product tags. pretinned (23) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 3211-40143 SMPM Male PCB Thru-Hole Connector (Pre-Tinned), FD ...