Search Results for j1772 connector
Industrial Connectors and Cable Assemblies - Amphenol Sine
MotionGrade™ M23 and M40 Circular DIN Connectors are designed to excel in performance and reliability in the most demanding environments. All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments where control ...
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
Straight Plug with RFI Grounding Fingers ..... 10 Contacts and Tools: Contact Information, Sealing Plugs, Crimping and Insertion/Removal Tools ..... 11 Assembly Instructions ..... 12, 13 J. 26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL ...
Aquacon Hermetic Connectors | Hermetically Sealed | Circular Connectors ...
Alternate positioning of connectors allows connectors with identical insert arrangements to be mounted side by side by providing a positive means of eliminating inadvertent cross-mating or cross- plugging. Alternate positioning of Aquacon Series is achieved by a rotation of the master key/keyway, relative to the insert, as part of the shell ...
MFM Connector | Fiber Optic Connector | European Standard
The MFM Fiber Optic Connector is lightweight, with anti-vibration coupling mechanism and uses ceramic PC ferrule technology w/ a ceramic alignment sleeve.
Harsh Environment Fiber Optic Connector Selection - Amphenol Fiber ...
Harsh Environment Fiber Optic Connector Selection - Amphenol Fiber ...
CoolPower ® HD Right-Angle Cable-to-Board Connector
Flexible form-factor housing integrates power and signal contacts into a single connector system; Automatic snap-fit latching; Robust solution with ease of use for installation and mating of connectors; Low end-of-life contact resistance of 0.25mΩ; Reliability after environmental exposure; Multiple wire termination options including 6AWG and 8AWG
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
ePower-lite 5.7mm 3-Port Connector - Amphenol Industrial Operations
ePower-lite 5.7mm 3-Port Connector Part Numbers: C10-765779-3XS1 C10-765779-3XS2 Revision Description Issue Date A lnitial release 2021/08/16 AI-17. 2 1. Package Contents 1: Plug Shell assembly 2: Plug contact assembly 3: Rear Outside Shield ring 4: Rear inside Shield ring 5: Rear Grommet
MEDICAL EQUIPMENT CONNECTORS & ASSEMBLIES - Amphenol CS
CONNECTORS & ASSEMBLIES Global Manufacturing & Support - With engineering and manufacturing sites in Europe, Japan, China, India and Malaysia. We have a diverse footprint ensuring business continuity and support. FCI Basics can support your connector requirements from the smallest handheld devices
Optron | Hybrid Connectors
Fiber Systems International (AFSI) manufactures Optron Connectors, a circular hybrid connector designed and qualified to MIL-PRF-28876
C-HVCOSFXXXD-ģ ) - amphenolpcd.com.cn
62196-3;j1772;ul2251 7 packing way all components are packed separately 8 resistor 2.7 kΩ (between pe and cs) table 4: specifications and requirements notes: 1.e-lock to be ordered separately. p/n: hvel12ss00 1, mounting torque is 0.5±0.025n.m a3 4 of 6 1:1 6 c-hvcosfxxxd c-hvcosfxxxd c-hvcosfxxxd c-hvcosfxxxd item description
Defense | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
RF Connectors & Adaptors - Amphenol Antenna Solutions
Amphenol's RF connectors and adaptors are fast fitting, precision grade, one-piece pin designs with O-ring seals suited for both copper and aluminium cables.
Mini Power 4.2 | Wire To Board Connectors | Amphenol
The Mini Power 4.2 connector is a 4.20mm pitch power connector for wire-to-board applications, available in 2-24 circuits (dual row), mainly used for power applications JavaScript seems to be disabled in your browser.
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172148 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Onanon Connector Series Neutrino
Onanon Connector Series ® Configurations & Ordering Contact Us: sales@onanon.com 408-262-8990 www.onanon.com 720 S Milpitas Blvd. Milpitas, CA 95035 Onanon Connector Series Neutrino® Male Plug Cable Assembly In-Line Receptacle
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Amphenol's waterproof connectors are designed to withstand harsh environments. Our connectors provide reliable and secure connections for a variety of applications, including outdoor and marine equipment, industrial machinery, and telecommunications. Toggle Nav. Search. Search. Advanced Search . Search ...
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
information about Amphe-Power Connectors. Amphe-Power 5015 connector with insert pattern 28-5 with ® sockets and standard contacts. RADSOK® Contacts for High Power Mil-Power Connectors Amphenol Mil-Power Connectors 38999 with RADSOK ® High Amperage Contacts • 6 layouts available: • Shell size 21 with 4 size 8 RADSOK®
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).