Search Results for j1772 connector
Millipacs Mezzanine Connectors | FCI Basics | Dual Beam Tulip Contact
FCI Basics Millipacs® Vertical header and receptacle mating combination offers a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications.
1.27 box header | Amphenol Global Search | Amphenol
The AgilLink™ 2.5mm connector is the most common solution for transferring power and signal. These flexible shrouded wire-to-board headers are customizable and are available in additional pitch sizes of 1.20mm, 1.50mm, and 2.00mm.
L-1102-8.fm - Amphenol Aerospace
3108 90° Plug 3107 Quick Disconnect Plug (97 Series only) Contact Sizes * This connector style is sometimes referred to as a cable connecting “plug.” It does, however, mate with either a straight or 90 degree plug. ** Crimp adapter for small gauge wire is available, part number 10-074696-XXX. Contact Size 16 12 8 4 0 American Wire Gauge
High Performing Military Connectors from Amphenol
Amphenol like any other industry player has reliable, high-performing, and robust solutions to meet critical military applications. We have a line of specific D-Subminiature connectors that conform to military standards and target military applications. These are part of our popular and proven D-Subminiature product lines that encompasses a wide variety of applications in telecommunications ...
GENERATION 3.0 FAKRA JACKS - Amphenol RF
%PDF-1.5 %âãÏÓ 330 0 obj > endobj 354 0 obj 9BABAE247CDF664C8EE8F4617E6F7B2A>]/Info 329 0 R/Filter/FlateDecode/W[1 2 1]/Index[330 52]/DecodeParms >/Size 382/Prev ...
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight AD-NPNP-2. N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle 082-64-RFX. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 082-6348. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Fiber Optic Cable Assemblies
Amphenol Fiber Systems International manufactures fiber optic cable assemblies and harnesses for the military, avionics and industrial markets.
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
550573 B WIRING - CANbus OUTPUTS RG Connector - Temposonics
RG Connector w/90° RA Mating Connector 54.61 mm (2.15 in.) RG Connector w/Straight Exit RG Mating Connector 85.85 mm (3.38 in.) 101.60 mm (4.00 in.) D6 Connector w/Straight Exit D6 Mating Connector D6 Connector w/90° D6 Mating Connector 59.94 mm (2.36 in.) 3 RGConnector w/ Straight Exit FG Mating Connector Connector w/ 90° Exit FA P Integral ...
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172119 PDF Customer Drawing (Size: 124 kb) 172119 STP 3D Model (Size: 345 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Quality Assurance - Amphenol PCDAmphenol PCD
Quality Assurance. Amphenol Pcd has a strong focus on quality, and is accredited to both the AS9100:D:2016 and ISO 9001:2015 quality assurance standards and maintain MIL-STD-790 through the US government.
N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172277 PDF Customer Drawing (Size: 35 kb) 172277 STP 3D Model (Size: 371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Assembly Instructions-C49, C50 Amphenol SMA
cable to connector body. Avoid excessive heat which may distort dielectric. Step 3 Assemble snap ring in groove on connector body. Assemble gasket in position as shown. Compress snap ring and assemble coupling nut as shown. Amphenol Connector Cable Stripping Dims., inches (mm) Number Type RG-/U ac 901-9201-1A SMA Plug .141 RG-402 .091(2.3) —
001777 202 04 | Amphenol Global Search | Amphenol
Search Results for 001777 202 04 So You Want to Know Connectors - Amphenol Aerospace ... 04 Line Mount, Less Rear Accessory 07 Jam Nut IH Solder Mount Hermetic Contact and Contact Termination Style Pin – Crimp* Socket – Crimp* Pin – Solder Socket – Solder Sizes by Wire Gauge, Examples: *Crimp is removable 4/0 American Wire Gauge 4/0 22D ...
Amphenol Biconic Connectors - Amphenol Fiber Systems International (AFSI)
Biconic Connectors Fiber Optic Solutions www.fibersystems.com TFOCA-II®isaregisteredtrademarkofFiberSystemsInternational.TFOCA-II®iscoveredbyU.S.Patents6,305,849 ...
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
A-2PA = AMMC Connector Series Cable Type: 081 = 0.81 mm 113 = 1.13 mm Assembly Length in mm (Dim L) Standard lengths: 050, 100, 150, 200, 250, 300 mm Cable Color B = Black No. of Terminated Ends (2) U-1PU- 113- 100 B 2. Technical Specifications Compatbility and Cable Options Amphenol RF
N-Type Straight Crimp Jack B89913 50 Ohm | 172297 - Amphenol RF
RF Connector N-Type Straight Crimp Jack B89913 50 Ohm. Downloads. 172297 PDF Customer Drawing (Size: 65 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 89913:
ATPI Solar Catalog 2024 CF - tpil.com
(456mm ref overall w/connectors) (part number: ) 2470020 1500v fuse/30a/10awg/h4 plus m-f end to end cable length 390mm fuse spacer included (456mm ref overall w/connectors) (part number: ) 24a0050 110 170 110 143 143 other connectors amphenol h4 plus male to female (m-f) ip68 (1 meter, 1 hour) 1500v 5a-15a fuse 12awg or 10awg or 8awg 2kv pv ...
IP67 RJ45 - CONEC
IP67 RJ45 connectors are available in the version’s inline coupler with or without protective cap with M28 or bayonet locking for front and rear panel mounting. It is possible to choose between solder (with or without strain relief), IDC or screw termination types. Adapters with double bayonet are also available.