Search Results for j1772 connector
N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG-316 Times LMR ...
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 172173-11 PDF Customer Drawing (Size: 109 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable
SV Microwave has released the SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable M39012/56-3007. Check out the detailed product info!
7-16 Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
RF Connector 7-16 Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm. Downloads. 272156-10 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
M7117 SERIES | DC-DC Power Supplies - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
Defense | Markets - Amphenol
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Octax Ultra High-Speed Interconnect Solutions
The Octax high-speed family of connectors is tested to real-life mechanical and environmental performance requirements, as well as emerging industry standards. The connectors offer system designers and engineers assurance of the highest performance in the most demanding applications. » Compliant with TIA/EIA and ISO CAT6A or CAT7 testing standards
BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
AirMax VS BACKPLANE/MIDPLANE CONNECTORS - Amphenol CS
CONNECTORS OVERVIEW The AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. This technology, invented by FCI, enabled low cost, high performance connectors that are a leading backplane interconnect solution for telecom, networking, server, and storage ...
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224-22 PDF Customer Drawing (Size: 40 kb) 172224-22 3D Model (Size: 352 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67. Downloads. 034-1099 PDF Customer Drawing (Size: 141 kb) 034-1099 STP 3D Model (Size: 818 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 034-1099 HFSS 3D Comp Model (Size: 25712 kb )
1.6-5.6 Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm. Downloads. 156-642-RG59 PDF Customer Drawing (Size: 179 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
MIL-DTL-26482 Series I Hermetic | Cryo-Seal Hermetic Connector Series ...
Amphenol MIL-DTL-26482 Hermetic connectors provide twice as many contacts as standard connectors in a small and compact package and feature an airtight glass-to-metal seal for extreme military and commercial aerospace environments. Coming in at half the size of a standard connector, the 26842 Hermetic features quick-disconnect bayonet coupling ...
Mini-BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-70257 - Amphenol RF
RF Connector Mini-BNC Straight Crimp Plug Belden 1694A 75 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 24 inches 12G 095-850-214-024 You May also be Interested in BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized 031-70578-12G
High Performing Military Connectors from Amphenol
Amphenol like any other industry player has reliable, high-performing, and robust solutions to meet critical military applications. We have a line of specific D-Subminiature connectors that conform to military standards and target military applications. These are part of our popular and proven D-Subminiature product lines that encompasses a wide variety of applications in telecommunications ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Configurator Singles | Amphenol
Part # 320188: type: PL500SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated