Search Results for j1939 connector
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
MIL-ST Fiber Optic Connectors
connectors are designed to provide the best possible optical performance in applications with severe environmental conditions. The M83522 connector features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522. Stainless steel
High Voltage 38999 Connector | Products | Amphenol Aerospace
These connectors are designed to carry high voltages and large currents at altitude and are ideal for both existing legacy systems and high voltage next-generation platforms such as EVTOL aircraft. These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry ...
Flex to Board | FPC-to-Board Connectors - Amphenol CS
FPC-to-Board Connectors: FPC-to-board connectors such as FlexLock™ and FlexFast™ from the Amphenol connector series offer a compact design that addresses the growing demand for Battery Management Systems (BMS) and the connection of FPCs to the BMS. It eliminates the need for complex and bulky wiring harnesses, simplifying layouts and ...
D-Shaped Connectors | Products - Amphenol
Cable crimp and solder power contacts feature colour-code plastic clips for easy wire gauge identification. Amphenol Communications Solutions D-Sub Press-Fit Connectors FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. ...
Circular Connectors | Products - Amphenol
Amphenol 62IN series connectors are general-purpose, environmental resistant, miniature circular connectors with three-point bayonet coupling & five keyway polarization, design to meet the requirement of MIL-DTL- 26482 series 1 solder type, These connectors are widely used in military & Industrial application, available in a variety of sizes ...
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox ® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations Dubox 2.54mm | FCI Basics | Board to Board Connectors | Dual Beam Design
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
Note: MS connector 21-75 is supplied with size 8 twinax. Commercial connector 21-75 is supplied with size 8 coax. n HD designates High Density 38999 Series III insert patterns which use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
Terminal&Connector Product Catalog-2020 - Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.
Amphenol Connectors Cross Reference Guide
May include all of the above, plus: Continental Connector, AMP, J Tech. Precision Technology, Winchester and others * A General Note: Connector manufacturers also supply many of the accessories. QPL listings change often. Manufacturers can be added or dropped at any time. This listing is current at the time of the printing of this publication ...
Rectangular Connectors | Products - Amphenol
Our ATM Series™ connectors have been developed to be completely compatible with existing industry connectors Amphenol Sine Systems ATP Series™ Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior ...
LC Field - Fiber Optic Connectors - Amphenol Socapex
Amphenol Socapex LC Field Connector is an innovative solution that allows users to transform their LC cordset into a rugged LC Field connector. This connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh conditions.
ARINC 404 Connectors - Amphenol Canada
Amphenol's "AR" Series, ARINC 404 rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military, and computer periphery applications. These connectors are available in five shell styles with up to four insert cavities.
D38999 Space Blind Mate Connector - Amphenol Aerospace
Standing out from traditional blind-mate military style connectors, this design has extra float in the Z-axis for applications where the panel may back off, ensuring the connector doesn’t “back-off” and unmate with the panel. Available with standard D38999 accessory threads, cable banding platforms, or even in a bulkhead-style version.
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
This connector also offers a range of copper contacts, including quadrax, coax (50 ohms and 75 ohms), and octomax 1Gb (10 Gb coming soon), as well as fiber optic options (available Q2 2020) with MT ferrules and 2 size 16 luxbeams. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a ...
OCTIS™ - RJ45 Connectors and Cable Assemblies - Amphenol CS
FCI Basics OCTIS™ I/O connectors and cable assemblies using the RJ45 standard interface promote Ethernet-friendly signal transmission in outdoor and harsh environments like Remote Radio Units and small/macro cells.
AT Series™ Connectors - Amphenol Sine
The connector design incorporates an integrated latching system with over-sized detents that ensures a definitive electrical and mechanical connection. All of our AT Series™ connectors offer a wide range of end caps and strain relief options and have been developed to be comparable with all other existing standard products industry-wide ...
NEW DESIGNS FOR J1939 CONNECT CAN - cmr-group.com
Launched in 2014 and designed for both land and marine applications, the J1939 Connect CAN sensor benefits from 50 years of CMR know-how in diesel/gas engine temperature measurement. Using J-SENSE technology, analog to digital conversion electronics are embedded within the sensor design, allowing a direct CAN connection to the engine ECU.