Search Results for jakarta annex center phase 1
SIGNAL TRANSMISSION ON LONG CABLE LENGTHS SENSORS - PCB
If the output signal is rising (ie. 1-to-1.3), add series resistance to attenuate the signal. Use of an adjustable 100 ohm resistor (Model 073A01) will help set the correct resistance more conveniently. If the ouput signal is falling (ie. 1-to-0.75), the constant current level must be increased or the cable capacitance must be reduced.
WBX065X13Fx00 - Amphenol Antenna Solutions
VSWR < 1.4:1 Upper Sidelobe Suppression < -17 dB Front-to-Back Ratio > 30 dB In Band Isolation > 28 dB IM3 (2x20W carrier) < -150 dBc Input Power 300 W Connectors, Type, Location 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical ...
5761400 - amphenol-antennas.com
1 of 7 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 1427-2690 Array R1 R2 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65 ...
C- B C- - Amphenol Sine
24.5 21.1 weight: 7 7.4 g weight: 77.4 g 40x Ø1.2+0.2-0.0 5. receptacle is shipped without dust cap 6. all dimensions are for reference use only a2 - added "boardlock" to title 15jul2024jhead bl. created date:
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Model ADP031 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
General Purpose Coaxial Cables for Sensors | PCB Piezotronics
1.9 mm 0.193 in 4.9 mm 0.054 in 1.37 mm 0.200 in 5.08 mm Pull Strength 50 lb 47 lb 7 lb 55 lb Bend Radius 1.0 in 20 mm 2.0 in 50 mm .4 in 14 mm 2.0 in 50 mm Center Conductor Style Stranded Solid Solid Stranded Capacitance 29 pF/ft 95 pF/m 29 pF/ft 95 pF/m 55 pF/ft 180 pF/m 29 pF/ft
PRO-IS-350-S1, PRO-IS-350-D1
4.21 x 2.28 x 1.61 in. Weight: Approx. 0.4 kg / 0.88 lb. Approx. 0.8 kg / 1.76 lb. Ordering Designations. Model Product No. PRO-IS-350-S1: 210001171: Add to quote: PRO-IS-350-D1: 210001040: Add to quote: Mounting Details for PRO-IS-350-S1. All dimensions are given in mm [in.]
Application solution
Tel: +1 (301) 330 8811 www.wilcoxon.com Wilcoxon Sensing Technologies A V V A H A H V V H A H. Measurement preferences When viewed as a whole system, a fan has a maximum number of twelve measurement positions. Each of four typical locations has a possible three measurement axes (vertical, horizontal, and axial).
107342-08 | aldenproducts.com
Part Type. Housing. Part Description
Base Station Antennas
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
301100 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Four Major Design Considerations in Selecting a Harsh Environment Connector
The changing trends in technology are demanding applications that can withstand a harsh environment that involves exposure to dust, splashing water or cleaning solutions over the course of their lifetime.
F33X-1AAJ1-E8951|FLEX 0.5MM PITCH|Amphenol
Amphenol ICC is one of the leading manufacturers of Flex Connectors Contact us today for more details of Flex Connector, part numberF33X-1AAJ1-E8951
SSL11-P4LP0-B22A04: SSL 1.1 Connectors | Amphenol LTW
SSL11-P4LP0-B22A04, SSL (Smart Solution in Lighting) is a waterproof and non-waterproof connector series. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time.
ICP® PRESSURE SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20241211152500-05'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
Charles Venue Solutions 2023 Charles Utility Solutions - Charles Industries
integral AC load center and available meter socket. Passively cooled, eliminating noise. Available in multiple colors. SHRD1 Shroud Cylindrical Small Cell pole top shroud solution conceals 3 to 6 low power remote radio heads, antenna, and cabling. A radome antenna shroud and optional radio shroud skirt complete the solution. Public Safety ...
cs640b91_certs - temposonics.com
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
GPS/GLONASS High Performance Micro Helix Antenna
Ideal for performance in critical asset tracking and network timing synchronization applications, this robust, active, high performance antenna covers both GPS L1 and GLONASS L1 frequency bands.