Search Results for jakarta annex center phase 1
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
FAKRA GEN 3 Right Angle Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key ...
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm C Key Code FA1-NCSP-PCB-1 FAKRA Gen 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code 2FA2-SDRP-PCB-E FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip IP67 L Key Code 2FA1-NLSP-C01E1
2015-9-8 Red Songs Competition_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Item # AP-136RA, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
1.25-1.75 lbs per contact : Contact Resistance Maximum.050 O: Insulation Resistance: 1000 megaohms min, except for connectors unmated after immersion test shall not be less than 100 megaohms : Dielectric Withstanding Voltage; Sea Level (RMV) 500 V: Water Immersion: 6 feet of water up to 48 hours (mated and unmated)
CABLE CONNECTOR - PCB
Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm Size (OD x Hex x Length) .29 in x .25 in x .93 in 7.4 mm x 6.4 mm x 23.6 mm Weight .06 oz 1.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm
AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm (11.81 Inches)
TRIAXIAL ICP® ACCELEROMETER - PCB
Spectral Noise (1 kHz) 30 µg/ √Hz 294 (µm/sec 2)/ √Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.25 in x 0.375 in x 0.25 in 6.35 mm x 9.53 mm x 6.35 mm ...
CERTIFICATE OF COMPLIANCE - temposonics.com
Page 1 of 2 File LR1346 81 Kelfield St., Units 7-9, Toronto, ON M9W 5A3 Tel: 416-241-8857; Fax: 416-241-0682 www.qps.ca QSD 34HL Rev 00 CERTIFICATE OF COMPLIANCE (ISO TYPE 3 CERTIFICATION SYSTEM) Issued to Address Project Number Product Model Number Temposonics GmbH & Co. KG Auf Dem Schüffel 9 ...
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
SS75 Medium Chirp, 600W, 12° Tilt, Garmin 8-Pin, DT
Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The SS75M delivers up to 50 kHz of total bandwidth in just one installation. ... Fiberglass or wood hull—70 mm or 2-13/16", Metal hull—79 mm or 3-1/8" Documents. Acoustic Data M: 80-130A. Brochure Tilted Element Chirp ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Charles Universal Broadband Enclosure Replacement Door Kit with 6000BTU ...
1. Open the front door , verify the break er for the door lights is off, and remove the ... The mounting plate must be mounted as close as possible to the center of the CUBE. If the plate is mounted symmetrically on the studs or too close to the side, then there will be interference between the latching hardware and the switches. ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
300094 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 331186: Receptacle, Rear Panel-Mount
F33X-1AAJ1-E8951|FLEX 0.5MM PITCH|Amphenol
Amphenol ICC is one of the leading manufacturers of Flex Connectors Contact us today for more details of Flex Connector, part numberF33X-1AAJ1-E8951
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
B175 Low Chirp, 1kW, 0° Tilt, Garmin 12-Pin, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The B175L transmits across low-frequencies from 40 to 60 kHz, delivering excellent coverage and tracking. This transducer has up to 20 kHz of total bandwidth in just one installation for tremendous deep-water performance.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until: