Search Results for jakarta annex center phase 1
8551-80 Power Supply (48Vdc, 2.5A) - charlesindustries.com
ply. The 8551-80 is shown in Figure 1. 1.2 Equipment Description The 8551-80 power supply provides filtered, regulated 48Vdc output. The maximum current output of the 8551-80 is 2.5 amps. This unit is UL recognized. 1.3 Equipment Mounting Mounts in a19-inch or 23-inch relay rack and occupies one rack unit (1.75 inches of rack space). 1.4 ...
OHC-864 FSDCM - charlesindustries.com
Weight 3.3 lb. (1.5 kg) Ambient Temperature -40°C to 65°C (-40°F to 149°F) Feed Cable Range 0.393 – 0.689 inch OD (10 – 17.5 mm) Drop Ports 8 ports, grommets available for 3-4mm (small), 4.5-6mm (medium), or 6-7mm & flat (large) drop cables Splice Capacity 24 single fusion splices
340020 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
E-stat Controller - amphenol-sensors.com
1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 C8 Thermistor AAS-920-148C-04/2014 www.amphenol-sensors.com ...
SGX - SGX Sensortech Ask for price
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
340005 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
Furuno | Stuffing Tubes - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Configurator Singles | Amphenol
Part # 342480: type: PL900RG-N Connector: Circuit Count: 35: Contact Plating: Gold: Contact Size: 26: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
NTC Type C100 - amphenol-sensors.com
1.5 in (38.1 mm) Tinned-copper alloy leads Ø 0.01 in (0.3 mm) Ø 0.1 in (2.4 mm) maximum Options Consult Thermometrics for availability of options: • Other resistance values in the range of 100 Ω to 100 kΩ • Other tolerances • Alternative lead lengths • Other reference temperatures • Alternative lead wires or lengths
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
340143 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
Patient Monitoring | aldenproducts.com
Ensuring vital patient information is communicated to the care giver (monitoring device?)
331305 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Request Information - Temposonics
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
340524 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
320634 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
SSL 1.1 Cable Assemblies Connectors | Amphenol LTW
SSL 1.1 Non-IP connectors are developed for LED lighting and non-lighting indoor applications, carrying UL1977 certification. SSL 1.1 provides wire-to-wire and wire-to-board configurations and offers 2 & 4 contacts with a rated current of 5A.
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%