Search Results for jakarta annex center phase 1
Model M354A04 Triaxial ICP® Accelerometer Installation and ... - PCB
cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 354A04 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 48470
Model 357E92
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[60 0 R 61 0 R 62 0 R]>> endobj 22 0 obj >stream xœ½=koÜ8 ...
SMA Straight Surface Mount Jack 50 Ohm Extended Body
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Compliance Center; Coaxial Cable Guide; Competitor Cross Reference; Assembly Instructions; Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions;
www.kayeinstruments.com
www.kayeinstruments.com
Leistungssplitter/-teiler APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a PIM value of -153 dBc. Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm
RF Connector PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm
Reverse Amplifier Module Model IPARM / Reverse Amplifier Model IPRA1001
I d › ¶ Ò î % A ^ z – ³ Ï ì & C a ~ › ¹ × õ 1 O m Œ ª É è & E d „ £ à ã # C c ƒ ¤ Å å ' I j ‹ Î ð 4 V x › ½ à & I l ² Ö ú A e ‰ ® Ò ÷ @ e Š ¯ Õ ú E k ‘ · Ý * Q w ž Å ì ; c Š ² Ú * R { £ Ì õ G p ™ à ì @ j ” ¾ é > i ” ¿ ê A l ˜ Ä ð! ! ...
Amphenol All Sensors Products | All Sensors
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center. News & Events; Open Search. Search Clear Search Submit Search. Contact DLVR. DLVR-L20D-E1BS-I-PI3N. DLVR. DLVR-L20D-E1BS-I-PI3N. MINI DIGITAL, 20 INH2O D. Details; Product Family: DLVR.
Accessories and Other | Products - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
UG-29A/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters ... Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-29A/U N-Type ...
UltraPass OverPass Assemblies | High Speed Input Output | Amphenol
UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
12-Way Plugs A Key - Amphenol Sine
AT06-12SA-ECBLK 12-Way Plug, Black Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-12SA-E005, DT06-12SA-EP08, 934456211
VITA 66.1 and 66.4 - Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
SQ Adaptor - BU1 - Amphenol Ltd
Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification; Broad range of additional proprietary designs and finishes
powerboss | Amphenol Global Search | Amphenol
Amphenol Sine Systems PowerBOSS™ M29 Three-Phase Control Power System provides an alternative to “hard-wiring” for motor controller and industrial automation applications. ... P31532-MXX - PowerBOSS™ M29 (1.14”), Power Cable, Male to Female, Shielded, 4 Conductor, 12AWG Cable Assy, Highflex, TPE All PowerBOSS™ M29 part numbers ...
Assembly Instructions-C11 Amphenol Type N
Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor. Tinning of center conductor is not necessary if contact is to be crimped. For solder method, tin center conductor avoiding excessive heat.
Model 8180-SH311A STATOR HEAD - SIGNAL RECEPTION ONLY W/10M CABLE ... - PCB
Model Stator Head Rcv Only Stator Head Rcv Only [1] Environmental Temperature Range 32 to 140 °F 0 to 60 °C Electrical Typical Air Gap 1.6 ft 500 mm Physical Size (Height x Length x Width) 0.217 in x 0.945 in x 0.472 in 5.5 mm x 24 mm x 12 mm Weight 0.1 oz 3 g Cable Length(Captive) 1 ft 0.3 m Cable Length (Extension) 32 ft 10 m
BergStik 2.54mm Unshrouded Headers - Amphenol CS
center axis, between both rows of pins for a good solder paste deposit around the pin. Please follow the stencil design guidelines TA-894 and TA-897 on the following page in order to avoid solder paste deposit under the standoffs. Pin-in-Paste (PIP) technology allows the use of THT products in SMT manufacturing processes.
NMEA 2000® to PC Serial Connection - Gemeco
NGT-1 is a more specialist option and is used as a gateway from NMEA2000® to a PC serial port when no USB port is available. It features Opto-isolated input, and ISO-Drive output for a direct PC bi-directional connection. It can be used with NMEA2000® chartplotter software or similar that has been certified as compatible with the NGT-1 and ...
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Black: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...