Search Results for japanese 18
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
18.80.390.740 2x 2-56 unc-2b force to disengage: 2 ounces min material: body, flange: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 rear body: brass per astm b16, alloy uns no. c36000 ...
STRAIN RELIEF CLAMP - アンフェノールジャパン株式会社
Backshells Amphenol Japan 〒520-3041 滋賀県栗東市出庭471-1 TEL 077-553-8503 http://www.amphenol.co.jp/military 83 STRAIN RELIEF CLAMP
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
SMPM Female R/A to SMA Male R/A 24" Cable Assembly for .085 Cable"
SMPM Female R/A to SMA Male R/A 24" Cable Assembly for .085 Cable" 7032-7242
Military & Aerospace Operations AT A GLANCE - Amphenol-Air LB
Amphenol Japan, Ltd. 471-1, Deba, Ritto-City Shiga, 520 3041 Japan +81 77 553 8501 Amphenol Martec Limited St. Augustines Business Park Swalecliffe, Whitstable, Kent CT5 2QJ United Kingdom +44 (0) 1227 793 733 Amphenol Optimize Carretera Internacional Km 6.5 Col. Parque Industrial Amphenol Military & Aerospace Operations –
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
18%: 1.625: 41.28: 2.323: 59.00: 30%: Note: Weights shown include contacts and represent a mated pair of plug and jam nut receptacle. Weights are in grams. Assembly Instructions. Wire Stripping. Strip wire to required length. When using hot wire stripping, do not wipe melted insulation material on wire strands; with mechanical strippers do not ...
SMP Female QB to SMA Male 12" Cable Assembly for .047 Cable
18 GHz : Dielectric withstanding Voltage 500 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Mechanical Mating Cycles - SB 1000 ...
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
EU RoHS II Certificate of Conformance - Amphenol Aerospace
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
Tri-Start MIL-DTL-38999 Series III - TV Connectors
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
M-Series Touchscreen Modbus Terminal, Product Specification
(18.74 in.) Level Plus ® M-series touchscreen Modbus terminal enclosure Dimensions and installation references: 3: Control room Installation: The following illustration shows an example of the Touchscreen Modbus Terminal used as a controller in a plant-wide automation : application. This example is for reference only.
Amphenol
8 10 12 14 16 18 20 18 8 Notes * These insert arrangements are not included in Pattern 105 but are available and listed in MIL- C-26482. AMPS PER CONTACT † Due to the arrangement of contacts in the 14-12 insert arrangement it is classified, for current derating, in the shell size range 18-24.
Confidentiality & personal data - Amphenol Socapex
The right to limitation of processing: We undertake to process your requests for limitation of processing, under the conditions of article 18 of the General Regulation on Data Protection of the European Union.
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance November 12, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Intake Form for Build America Buy America (BABA) Self-Certification ...
1996 (18 U.S.C. §§ 287 and 1001, respectively) - are compliant with the BABA waiver for the BEAD Program.1 The company also certifies, subject to the same penaltie s listed above, that it is not listed on the U.S. Government debarment list.
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
HIGH SPEED PROTOCOL PRODUCT GUIDE - Amphenol Aerospace
18 8 38 98 OCS 23-58 arrangement 6G-SDI 150 6 1 1 0 0 2 (outer body) 2 75 Ohm Matched Impedance Coax (2) Size 8 21-033591/592-XXX (2) Size 12 21-033650/651-XXX USB 1.1 (Full-speed USB) 90 0.012 1 1 (bi-directional) 0 1 1 4 (4) 22D contacts HDMI 2.0 100 6 3 4 (3 signal; 1 clock) 5 1 5 19
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
EU RoHS II CoC - amphenol-aerospace.com
October 18, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)