Search Results for japanese 18
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7012-1329 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
EU RoHS II Certificate of Conformance - Amphenol Aerospace
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
NovaSensor PT1907 Pressure and Temperature Sensor Die
NovaSensor PT1907 Pressure and Temperature Sensor Die
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7012-1287 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Temposonics
18, 19: optional Standard stroke length (mm)* Stroke length Ordering steps 50 … 500 mm 25 mm 500…2540 mm 50 mm Standard stroke length (in.)* Stroke length Ordering steps 2 … 20 in. 1.0 in. ... JAPAN Branch Office Phone: +81 42 707 7710 E-mail: info.jp@mtssensors.com www.mtssensors.com
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMPM Size 12 Socket 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMP-085-S12DSMPM-060 DRAWN 2022-10-18 14:33:24
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
1.25:1 15 to 18 ghz operating temp.: -55 c to +125 c avg. power: 0.5 watt (power input derated linearly from 25 c to .05 watts at 125 c) peak power: 100 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of product data drawing see notes date approved revision history rev description ...
SL 61 & SOCA | Amphenol Socapex
The SL series consists of circular connectors for I/O applications in industrial and entertainment markets. The original 19 pin SOCA connector is a dedicated connector for stage lighting to power connection from dimmer boxes. The SL connectors give numerous options to choose when it comes to backshell such as straight, right angle & mono-piece version.
D38999 Series III PCB Hermetic Connectors | Cryo-Seal Hermetic ...
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
Amphenol
• 18-bit pressure and 16-bit temperature resolution • Die Dimensions (LxWxH): 4 mm x 4 mm x 1.65 mm • QFN package allows AVI to detect the solder joint AAS-930-274A-NovaSensor-NPB102-BaromtrcPressSnsr 021221.indd 1 2/17/2021 4:39:00 PM. Created Date:
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Luetze-Produktüb.. 20 D
18 Simply more space! ficiently and integrate your wiring easily: no longer any need for cable ducts, no need for individually drilled holes or the tedious task of lining up the components. Including reduced cabinet volume through optimised use of space! Direct link for more informations about the AirSTREAM System
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
EU RoHS II Certificate of Conformance - Amphenol Aerospace
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.