Search Results for [email protected]
TV µCom-10Gb+ - Amphenol PCD
'XHWRWHFKQLFDOPRGL¿FDWLRQV DOOLQIRUPDWLRQSURYLGHGLVVXEMHFWWRFKDQJHZLWKRXWSULRUQRWLFH Designed by Amphenol Socapex Amphenol SOCAPEX 7 TV µCom-10Gb+ - Accessories ...
Customer Support - Amphenol Aerospace
Military and Commercial Air Electrification: Part 2 — Advancing Toward Full-Electrification
HVG1P | Amphenol Global Search | Amphenol
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 18 Lijiang Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
9001 | Amphenol Global Search | Amphenol
Amphenol Pcd has a strong focus on quality, and is accredited to both the AS9100:D:2016 and ISO 9001:2015 quality assurance standards and maintain MIL-STD-790 through the US government. ISO 9001:2015 is an international standard Published by the International Organization for Standardization.
39029 | Amphenol Global Search | Amphenol
Series I Terminal Junction Modules - Amphenol PCD Features & Benefits: Performs to M81714 electrical and mechanical standards. M39029/1 Contacts: Meets Mil-C-39029 standards. Integral Socket/Bus Bar: Assures electrical and mechanical integrity over long product life. Integral Contacts: High conductivity allow for optimum electrical performance.
Wire Separators - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
SMARTJACK - Amphenol PCD
www.amphenolpcd.com. Features. Specifications. Easy installation and maintenance. Multiple ARINC compatibility in a single jack for flexibility of use . with legacy aircraft headphones. ARINC A1 compatibility enables passengers to use their own : personal audio headphones. Smartjack™ Triangle: POWER Power consumption <200mW:
CAD | Amphenol Global Search | Amphenol
Amphenol PCD designs and manufactures a wide range of products – Cable and Pipe Management, Cable Assemblies and Adapters, Junction Modules, Relay Sockets, Rectangular and Circular Connectors, Backshells, Dust Caps and In-Flight Entertainment Solutions.
Circular Connectors | Products - Amphenol
The HD38999 family of connectors is designed to work with existing mil-specified 38999 shells. To the end-users familiar with standard 38999 connectors, this family of high-density connectors will look, feel and perform just like MIL-qualified connectors.
Audio-Video Connectors | Products - Amphenol
Amphenol Pcd R38 Series These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
Contact [email protected] TABLE A Accessory Shell Size Connector Shell Size A Ø Max. B Max. CØ Min. D Ø Max. inch mm inch mm inch mm inch mm 8 8 0.62 15.67 1.19 30.15 0.25 6.35 0.53 13.54 10 10 0.73 18.64 1.19 30.15 0.36 9.02 0.61 15.37 12 7/12 0.86 21.79 1.19 30.15 0.49 12.47 0.77 19.66
Amphenol PCD Shenzhen
MSDE: removal instruction . Created Date: 4/29/2024 2:56:06 PM
STRAIN RELIEF CLAMP EXTENDED LENGTH - amphenolpcd.com
Contact [email protected] TABLE A Accessory Shell Size Connector Shell Size Code A B Max. C Max. D Max. E Min. F Ref. Screw ±.031 ±.787 Size inch mm inch mm inch mm inch mm inch mm inch mm 09 A 1.35/1.41 34.3/35.8 0.92 23.4 0.219 5.56 0.858 21.79 0.22 5.6 0.25 6.4 4-40
hinge | Amphenol Global Search | Amphenol
86P CLAMP - Amphenol PCD mounting locations, a bottom hinge for easy wire bundle installation, and a non-conductive, non-corrosive, PEEK poly- mer construction, the 86P Clamp is a versatile solution for anyone looking to reduce weight and installation time.
SINGLE MODULAR USB - amphenolpcd.com
Amphenol PCD’s modular power charger is developed to provide customers with the ultimate in performance and . maintainability. Inevitably, the USB-C and USB-A connector will fail after repeated mating and unmating, while the . rest of the unit will remain fully functional. Now, with APCD’s Modular power, the charging connector can be removed
m85049 | Amphenol Global Search | Amphenol
m85049 backshell catalog | Amphenol Global Search | Amphenol Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
LIGHTWEIGHT CONNECTOR SUPPORT - Amphenol PCD
Edan MacFarlane | [email protected] Amphenol Pcd. Created Date: 6/21/2023 4:41:28 PM ...
Socket Junction Systems MIL-T-81714 Series II, Class D
Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 M81714/60-20 Series II Size 20 Amphenol Pcd Socket Junction Modules Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
Contact [email protected] TABLE A DASH # Connector Shell Size A Ø Max. B Max. C Ø Min. D Ø Max. inch mm inch mm inch mm inch mm 08 8 / 9 0.75 19.05 1.00 25.40 0.25 6.35 0.53 13.54