Search Results for jeffer c
NPA Pressure Sensors for Respiratory Care
(14bit), Digital I2C, Uncalibrated mV • On-chip temperature sensor in digital mode • Operating temperature range of -40°C to 125°C • Fast response • High accuracy Features for Respiratory-Specific NPAs: Title: NovaSensor NPA surface mount pressure sensor Author:
Not To Scale - buy.customcable.com
Not To Scale
NTC Type NK - amphenol-sensors.com
• Operation up to 311°F (155°C) with excellent stability • Small body diameter • Fast response • Suitable for automotive, HVAC and white goods applications • Available on bandolier to IEC 286-2 • RoHS compliant NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor
NPA Pressure Sensors for Respiratory Care
(14bit), Digital I2C, Uncalibrated mV • On-chip temperature sensor in digital mode • Operating temperature range of -40°C to 125°C • Fast response • High accuracy Features for Respiratory-Specific NPAs: Title: NovaSensor NPA surface mount pressure sensor Author:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Modus W Series - amphenol-sensors.com
• On span: ±0.03%/°C or ±0.06%/°C for 6 psid (50 kPa) range Operating Humidity Range 10% to 90% RH, non-condensing Shock Resistance 10 G (11 ms) Vibration Resistance 5 G 3 to 50 Hz Electrical Connectors Polarized Euro plug/connectors. Connections Pluggable terminal block for wire 14 to 26 AWG.
FSMFM Series Singleway Connector System
-65 - +155°C Temperature Endurance 1000hrs @ 150°C as per EN2591Test FC1 C1 Method B Gunfire Vibration As per EN2519 Test D3 Method A Shock As per EN2591 Test FD2 D2 Method A Salt Mist 500hrs as per EN2591 Test FC7 C7 Sand & Dust As per EN2591 Test C8 Humidity 95% RH for 6hrs as per EN2591 C21
RP-SMA to AMC UltraminiatureCable Assemblies - Amphenol RF
Description. Max PanelThickness. 1.13 mm. 336306-12-XXXX: RP-SMA Str Rear Blkhd Jk to AMC RAPl. 1.65 mm: 336314-12-XXXX. RP-SMA Str Rear Blkhd Jk to AMC RAPl
Naval Archives - Page 2 of 7 - Amphenol PCDAmphenol PCD
A new rugged USB3.0 connector with Type C interface. SIM EN4165 Mono-Module Connectors The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
CONFIGURATION CONTROL: 7 ADD NA PN 05-Feb-20 KCE NO CHANGES PERMITTED ...
b. temperature range: -40$ c to +105$ c c. latch retention force: 110n min. 4. packaging: a. package in tape and reel b. quantity: tbd c. reel to be marked: north america: "amphenol, fm4-nxsp-pcb-1, and date code" china: "amphenol, mfk0251xx-001-tl30g-50, and date code" 5. pending uscar-49 certification scale 3.000 recommended mounting hole ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Charles Industries Utilities & Transportation Solutions
Fiber-to-the-Substation Solutions SMALL SHELTER OUTDOOR COMMUNICATIONS CABINETS • 10’x10’, 10’x20’ and 10’x30’ designs • Up to 6 racks per 10’ sections
Modus W Series - amphenol-sensors.com
• On span: ±0.03%/°C or ±0.06%/°C for 6 psid (50 kPa) range Operating Humidity Range 10% to 90% RH, non-condensing Shock Resistance 10 G (11 ms) Vibration Resistance 5 G 3 to 50 Hz Electrical Connectors Polarized Euro plug/connectors. Connections Pluggable terminal block for wire 14 to 26 AWG.
GB Analog 14112006e - Temposonics®
Operating Temperature -40° C ... +75° C pressure Rating 350 bar, 700 bar peak Protection IP 67 (only if the mating cable connector is correctly fitted) Shock Test 100 g (single hit) / IEC-Standard 68-2-27 Vibration Test 10 g / 10-150 Hz, IEC-Standard 68-2-6 Option: high vibration resistant 15 g / 20-2000 Hz
Voltage Compensated, Media Isolated, High Pressure Sensors
4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage_100 hours, typical value, not tested in production. 7. One year, typical value, not tested in production
NPA Pressure Sensors for Respiratory Care
(14bit), Digital I2C, Uncalibrated mV • On-chip temperature sensor in digital mode • Operating temperature range of -40°C to 125°C • Fast response • High accuracy Features for Respiratory-Specific NPAs: Title: NovaSensor NPA surface mount pressure sensor Author:
SGX-7H2S Datasheet Industrial Hydrogen Sulfide Sensor
2 Hanbury Road _____ Whilst SGX Sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also reserves the right to