Search Results for jetson orion nano 3d model
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC Series 4 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com Insert availability and identification Illustration Insert Pattern 18-4 18-11 18-16 Contact Size 10 12 16 Contact Quantity 4 5 16 Voltage Rating 600 600 600 Dielectric withstanding voltage
epower-lite-mini-amphenol-industrial
the requirements for integrated model design in the EV market. The rectangular crimp connector is based on the pre-existing 3.6mm ePower-Lite, and provides high current, EMI, and HVIL options, as well as, a secondary locking mechanism and multiple keyway options to prevent mis-mating. The compact, light weight design provides EV
Model INVALID-SEE003AKEJ-0023 | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
Aero - mil relAy sockets
4 AMPHENOL AIR LB - 2 rue Clément Ader, Zac de Wé - 08110 CARIGNAN - FRANCE Tel. : +33 (0)3 24 22 78 49 - Fax : +33 (0)3 24 22 78 75 - www.amphenol-airlb.fr
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...
注塑式弯头插头 - 电子 - 组件 - Amphenol-gec
注塑式弯头插头,安费诺(常州)电子有限公司
SMA Male Dust Cap, Rope Chain M39012/25-3124 - SV Microwave
SV Microwave presents the SMA Male Dust Cap, Rope Chain M39012/25-3124. Its high-performing capacity can meet all your RF requirements.
2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness - SV Microwave
Check out the 2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness" 1521-60051 product technical specifications here!
TITLE: A A B B - Amphenol Sine
orion.li 15/sep/20 tommy.xie 16/sep/20 none a1 - loose piece release 09jul24 cjf - section a-a section b-b a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current ...
EMI Gasket Bulkhead Connectors and Adapters - SV Microwave
18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Mating Torque: 7 - 10 in - lbs; Inter-mate ability: 2.92mm, 3.5mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B;
A3- ADD GOLD VERSION15AUG19ORIONTOMMY - Amphenol Sine
orion li15aug19 orion li15aug19 tommy xie15aug19 none tommy notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 60 millivolt drop @ 5 amp test current. 4.3 rohs compliant 5. recommended wire range: 22 - 24 awg 6.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ3.5 Right angle THR (tape reel): 3.5: 2P-16P: OQxx1G01B000G: Please refer to the pdf file. The website drawing is for reference only.
Telaire T3000 Series CO2 Sensors for Harsh Environments
following, however, not all models are as capable; please discuss your application with Telaire. • Marine, salt mist and particles present • 0 2 level 0-21 vol% • 0 to 100% RH. • 3Ammonium max 200mg/m • S0 2 max 0,5 vol% • Ethylene max 500ppm vol • Ozone IP Class Up to IP67, dust tight and immersion to 1m. Optional potting
4芯 - 组件 - Amphenol-gec
系列:PowerLok 4.0系列连接器类型:插座, 非屏蔽安培: 40安培芯位:4芯...
Amphenol Serie SJT
%PDF-1.6 %âãÏÓ 391 0 obj > endobj 400 0 obj >/Filter/FlateDecode/ID[8E4744C618FD0540ABF82E15525FEFA6>]/Index[391 15]/Info 390 0 R/Length 62/Prev 3238533/Root 392 ...
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...
1芯 - 组件 - 安费诺 - Amphenol-gec
1芯,安费诺(常州)电子有限公司
SMPM VITA 66.5 14 Port RF and 3 Port MT Fiber Plug-In Hybrid Module
Discover SV Microwave's new SMPM VITA 66.5 14 Port RF and 3 Port MT Fiber Plug-In Hybrid Module. It can deliver superior electrical performance up to 40 GHz.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KF7.5: 7.5: 2P-16P: KFxxA0500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.