Search Results for jetson orion nano 3d model
GSB24121REU | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type B, Receptacle, Right Angle SMT, 4 Pins, Shell with Nickel Plating, 30μin Gold, Black High Temperature Housing, Tape and Reel Packaging
Model 682A06 | PCB Piezotronics
Fully programmable via detachable display (sold separately- Model 070B80 ), and operates from 19.2 to 300 VDC, or 21.5 to 253 VAC power. Supply Voltage: 19.2 to 300 VDC; Specification Notes [1] See appropriate Declaration of Conformance for details. English: SI: Environmental: Temperature Range (Operating) -4 to 140 °F ...
Amphenol Assembletech
Any 3D equest, please contact us further The Information in this website is confidential and is only intended to be used by our customers for design purposes
Model 400A84 | PCB Piezotronics
Model 400A84:Cable test box . Model 400A84:Cable test box . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 ...
2008-09-17 Amphenol’s culture speech competition
From:Amphenol Author:Amphenol Clicks:11851times PubTime:2008/9/17 0:00 Amphenol’s culture speech competition
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 6 inches ...
135104-01-06.00 STP 3D Model (Size: 1795 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-316: Connector 1 Part Number: 132123: Connector 2 Part Number: 132123: Export Control Classification Number:
_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
RJE741AA1410A | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Modular Jack, part number RJE741AA1410A
AHDP02-24-47SR-SRA 47 Position Sealed Panel Mount Receptacl - Amphenol Sine
AHDP02-24-47SR-SRA 47 Position Sealed Panel Mount Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter
10056098-1050011LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX ® , part number 10056098-1050011LF
10018783-10010TLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x1, 36 Positions, 1.00mm (0.039in) Pitch
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 ...
031-6828 STP 3D Model (Size: 2300 kb ) 031-6828 PDF Customer Drawing (Size: 134 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-240 Optimized, Times LMR-240 UltraFlex Optimized: Contact Finish: Gold:
Amphenol-Air LB | PRODUKTPASS | 711
The 711 series was specially developed for high data and video transmission rates. Areas of deployment include communication, marine or data transfer between control units and screens.
SFV30R-2STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 30 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
B07P-3K1B1-AA1A0-1110|FloatCombo™ 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of FloatCombo™ 0.50mm connectors, part number B07P-3K1B1-AA1A0-1110
Omni Antennas S.C3B-420 - amphenolprocom.com
Model Product No. Frequency; Broadband 3 dB glassfibre colinear: S.C3B-420: 410 - 430 MHz: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
SIM Monomodule Connectors / EN4165 - Amphenol-Air LB
The SIM / EN4165 Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
10018783-10100TLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x1, 36 Positions, 1.00mm (0.039in) Pitch
ICP® PRESSURE SENSOR - pcb.com
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20241025134704-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
901-9531-3SF 3D Model (Size: 365 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)