Search Results for jetson orion nano 3d model
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z Key Code
IATF16949:2016-Amphenol Assembletech
Commitment to social responsibility; Over View; ISO9001; IATF16949:2016; ISO14001; ISO45001; IECQ QC080000; RBA letter of commitment; Ergonomic Assessment Form
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Model P357B21
%PDF-1.4 %âãÏÓ 14 0 obj > endobj 188 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 190 0 obj > endobj 180 0 obj >stream H‰´WM¯ · ¼ï¯àq÷0#~“s”"E± ' µ† >9± C àäà¿Ÿênr†äÎì{zÙ@ ßÌN³Yì.v _½ÿhÔÏÿ9½¹ž^]¯V uýé¤Õ2ÛÅ%5•¿Z…”fã•ós´êú+L~>M³ ~ÑCV×ßOߟ¿ùëeòËœÏß]¦ æpþËe2 ÓÎ×Ë”\ûÃ{XFX*ú²ÌËùO—iqøá[Xè0ûó;250 ...
AUDIO XPRESS - pcb.com
Model 376A31 376A32 376A33 Capsule 377C01 377B02 377A06 Diameter 1/4” 1/2” 1/2” Sensitivity (mV/Pa) 2 50 12.6 Noise floor (dBSPL A-weighted 40 15.5 22 Maximum SPL (dbSPL at <3% 165 137 150 Note: All models use a 426A14 phantom power preamp/body Model 376A32 376A33 Rated Sensitivity (mV/Pa) 50 12.56 Calibration Sheet Sensitivity (mV/Pa) 47 ...
M39012/35-0503 SC-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 ...
082-4451 STP Model (Size: 524 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/35-0503: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish:
10114826-00010LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114826-00010LF.
Omni Antennas CXL 130-1LW-SS-Ex - AMPHENOL PROCOM
Model Product No. CXL 130-1LW-SS-Ex: 115000001: Add to quote: Accessories; ATEX grounding kit: 115000100: Add to quote: Calculation of max. Antenna input power in different ATEX groups. ATEX GROUP MAX. EIRP POWER ANTENNA GAIN MAX INPUT POWER; IIA: 37.7 dBm (6.0 W) 0 dBd / 2.15 dBi: 35.6 dBm (3.6 W) IIB: 35.4 dBm (3.5 W)
10114830-11110LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-11110LF.
87024-610LF | Rib-Cage ™ | Amphenol
3D Model (STP) 3D Model (PRT) 3D Model (IGES) Product Specification; App Specification; Product Presentation; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Mating Part. 87849-110LF. Rib-Cage® Board To Board Connector, Surface ...
GSB24121REU | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type B, Receptacle, Right Angle SMT, 4 Pins, Shell with Nickel Plating, 30μin Gold, Black High Temperature Housing, Tape and Reel Packaging
AT15-1612PB-BM01 13 Position PCB Receptacle with Flange, Go - Amphenol Sine
AT15-1612PB-BM01 13 Position PCB Receptacle with Flange, Gold Plated, Self-Threading, Gasket, Black
Solderless PCB Edge Launch Connectors - SV Microwave
18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Mating Torque: 7 - 10 in - lbs; Inter-mate ability: 2.92mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration:
Wilcoxon Research M12 style vibration sensors and cables
Model RM12-J10 RM12HT-J10 RM12HT-J9T2A Style molded high temp high temp Connector max temp 90° C (194° F) 125° C (257° F) 125° C (257° F) Cable max temp 125° C (257° F) 125° C (257° F) 200° C (392°F) Ingress Protection IP 68 IP 67 IP 67 Jacket Enviroprene (Santoprene®) Enviroprene (Santoprene®) Teflon® Shield braided braided braided
61083-063400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-063400LF.
20021311-00016T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of minitek127. Contact us today for more details of minitek127 , part number 20021311-00016T4LF.
L17DM537446 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17DM537446
RT00128PNHEC03 Square Flange Receptacle, Male, with O-ring Seal and End ...
RT00128PNHEC03 8 Position Square Flange Receptacle, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing
Jumper Cable - amphenol-antennas.com
Jumper Cable HBC-14HF-MQ5-xxx Hybrid cable | 1/4” Superflex | MQ5 to N or 4.3/10 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.