Search Results for jhep12(2024)118
Thermal Overcurrent Circuit Breaker 1110-
F2 panel thickness 1.8...3 mm (.071-.118 in) Number of poles 1-pole protected1 Actuator style 2 black push button/white indicator ring, push-push function Terminal design P1blade terminals A6.3-0.8 (QC .250) Characteristic curve medium delay M1 Current ratings 0.05...16A 1110 - F1 1 2 - P1 M1 - 0.05 A = ordering example
High Performance Thermal Circuit Breaker 482-
High Performance Thermal Circuit Breaker 482-... Issue D www.e-t-a.de 5 - 31 5 Description Typical applications Ordering information Technical data Single pole compact high performance thermal circuit breaker with
High Performance Thermal Circuit Breaker 583-
4 - 62 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 583-... 4 Ordering information for approved devices Type No. 583 three pole, with temperature compensation Mounting G threadneck panel mounting Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact version) 2 15/32-32UNx6.4x7.8 dia. (only without aux. contact) 3 MJ12x1x6.4x8.8 dia. (only without aux. contact)
High Performance Thermal Circuit Breaker 483-
4 - 42 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 483-... 4 Ordering information for approved devices Internal connection diagrams line 2 line 1 line 1
High Performance Thermal-Magnetic Circuit Breaker 437-
www.e-t-a.com Issue A High Performance Thermal-Magnetic Circuit Breaker 437-... 4 4 - 28 Dimensions 102 222 244 31 9.5 slot for mounting screw M6 20 M10 tightening torque max. 20 Nm
Thermal Overcurrent Circuit Breaker 1140-
Thermal Overcurrent Circuit Breaker 1140-... 1635 www.e-t-a.de 1 1 Description Typical applications Ordering information Approvals Technical data Miniaturised single pole thermal circuit breaker with push-to-reset
High Performance Thermal-Magnetic Circuit Breaker 437-
www.e-t-a.com Issue A High Performance Thermal-Magnetic Circuit Breaker 437-... 4 4 - 28 Dimensions 102 222 244 31 9.5 slot for mounting screw M6 20 M10 tightening torque max. 20 Nm
Thermal Overcurrent Circuit Breakers 2-5000/2-5700-
Thermal Overcurrent Circuit Breakers 2-5000/2-5700-... Issue D www.e-t-a.de 2 - 101 2 Description Typical applications Ordering information Preferred types Technical data
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 记录器. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
会社概要|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
2024年: 米国CommScope(コムスコープ)社 モバイルネットワーク事業部がアンフェノールグループ入り: 2024年: 米国Carlisle Interconnect Technologies(カーライル・インターコネクト・テクノロジー)社が アンフェノールグループ入り: 2023年: 栗東工場ISO14001返上: 2021年
Standard Part List - amphenol-gec.com
118.8 80.65 77.20 92.80 35.60 Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 ...