Search Results for jht connector
RT061619SNHEC03R Size 16 Female Plug, 19 Positions, with Si - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT061619SNHEC03R Size 16 Female Plug, 19 Positions, with Silicone O-ring Seal and End Cap with Reduced Diameter Seal-Plug, 19 Position, Female, Shell
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
MCX Jack Bulkhead Rear Mount 50 Ohm | 252174 - Amphenol RF
RF Connector MCX Jack Bulkhead Rear Mount 50 Ohm. Downloads. 252174 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
MASTER Connector Catalog - Micro USB - amphenol-mcp.com
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C3410-00539 KEY FEATURES! 6.20L x 10.00W x 4.25H mm! Waterproof level: IPX8! Normal, Top mount
rt001609pn03 | Amphenol Global Search | Amphenol
With Amphenol's new Air-Tight Lightweight Hermetic connectors, there’s no longer a need to sacrifice weight to provide a high-quality hermetic seal and operating temperatures. Utilizing high-performance materials, these hermetically sealed connectors will meet a leak rate of 1x10-7cc helium per second and maintain an operating temperature of ...
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
FK6312BW-102-TT5G-50 | Amphenol Global Search | Amphenol
FK6312BW-102-TT5G-50 | Amphenol Global Search | Amphenol The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 ...
Amphenol Connector Reference Guide - Volume 1
Part Number Nomenclature for Miniature Solder Connectors. To more easily illustrate ordering procedures, part number PT00A-20-41PW (SR) is shown as follows: Connector Family. PT - designates standard olive drab cadmium plated Tri-Lock coupling connector. This is the Amphenol® proprietary version of the MIL-DTL-26482 solder contact connector.
Model 080A131 | PCB Piezotronics
Model 080A131:Curved surface magnet, 1.0" diameter, 35 lbf, 1/4-28 threaded hole w/mounting stud
SIM Composite Connectors Series 2 / EN4165 - Amphenol-Air LB
SIM / EN4165 is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of ...
Amphenol Partners with Melni Technologies to Further Expand Solar ...
These crimpless butt splice solar connectors are assembled by stripping the PV wire/cable, inserting them into the connector and tightening the connector end caps to the specified torque. Since the RadCrimp is a single connector, there is no risk of mating incompatible connectors from different manufacturers and violating UL 6703 requirements.
Twinax Straight Crimp Plug 78 Ohm | 162108-10 - Amphenol RF
RF Connector Twinax Straight Crimp Plug 78 Ohm. Downloads. 162108-10 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group: Contact Finish: Gold: Contact Material:
HCP CONTACTS - Amphenol Aerospace
oe Ryder ffice: +1 (60) 563-5001 obile • mail: jryderamphenol-aao.com amphenol-aerospace.com ahenolaoco HCP CONTACTS High Current Pins to get your connections closer to uncut wire than ever before Amphenol is now offering high current pins that can be ordered with any Amphenol connector.
SMA Cap for Female Connector Stainless Steel | 202112SS - Amphenol RF
SMA Cap for Female Connector, Stainless Steel. Downloads. 202112SS PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1005A2-S/P: Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Chain Option:
amphenol.com | Amphenol Global Search | Amphenol
Amphenol is a global leader in connectors, sensors, antennas and cable products for various markets, such as automotive, broadband, aerospace, defense, industrial, IT and mobile. Learn more about Amphenol's products, markets, sustainability, investors and careers.
AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code RG-174 LL DACAR 462 DACAR 462-2. Downloads. AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin:
MASTER Connector Catalog - Micro USB - Amphenol MCP
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C049A-00533 KEY FEATURES! 6.085L x 11.10W x 3.27H mm! 1.8A current! Normal, mid mount! Waterproof: IP52! Strong tongue
BNC Cap Pl Chain | 031-6 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
387TV - Size 7 connector - amphenol-socapex.com
* For connectors with Quadrax, differential Twinax and Octomax contacts please omit the ‘S’ corresponding to 200°C compatibility. Quadrax, differential Twinax and Octomax contacts are +175°C maxi compatible. Only Coax contacts are +200°C maxi compatible. 5. Material and platings Shell material Shell finish W Aluminum Olive drab cadmium F ...
Defense | Markets - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...