Search Results for jht connector
Lockwasher | 031-10512-NA - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
NM-RA78-015 - N Male Connector for 7/8' RADIAFLEX® cable
External Document Links Application Note Installation Instruction Notes PRODUCT DATASHEET NM-RA78-015 N Male Connector for 7/8" RADIAFLEX® cable NM-RA78-015 REV : B REV DATE : 04 Oct 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Temposonics
3 2.2 Installation, commissioning and operation If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures
2321 | Amphenol Global Search | Amphenol
A 2.92mm Female PCB Edge Launch Connector, 4 Leg 1521-00002 by SV Microwave. This 2.92mm series connector can provide consistent performance.
HERMETIC SOLUTIONS - アンフェノールジャパン株式会社
Hermetic Square Flange Connector 2M801-012-02 71 Hermetic Weld Mount Connector 2M801-012-03 72. 2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 Manufacturer’s Specifications 74 Hermetic Receptacles - Quick Reference 75-76 Insert Availability and Identification, Alternate Keying Positions 77 ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
PRODUKTPASS | GCA - Amphenol-Air LB
GCA round plug connector with bayonet and screw locking, plug compatible and crossable with CA-COM, as per MIL-C-5015 and VG95234, crimp and solder contacts Standard surfaces for this series is nickel (ROHS compliant). In non conductive Version or in stainless steel: salt spray test > 1000 hours. ...
Tecvox - Amphenol Tecvox
Amphenol Tecvox is a global leader in the design, development, and delivery of quality automotive connectivity solutions. Amphenol Tecvox has experience with world-class project-management techniques that can take any product from the drawing board to reality in a professional and cost-effective manner.
UHF Straight Crimp Jack RG-316DS 50 Ohm | 182312
RF Connector UHF Straight Crimp Jack RG-316DS 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack:
QN Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector QN Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 090-101J-51S PDF Customer Drawing (Size: 81 kb) 090-101J-51S STP 3D Model (Size: 122 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance. Downloads. 082-5772-1 STP 3D Model (Size: 291 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
2fa1-nasp | Amphenol Global Search | Amphenol
RF Connector FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 Z Code. Downloads. 2FA1-NXSP-C01E2 PDF Customer Drawing (Size: 373 kb) 2FA1-NZSP-C01E2 3D Model (Size: 1586 kb ) Amphenol RF FAKRA Rear Mount Bulkhead Crimp Plugs Datasheet (Size: 310 kb) Product Life Cycle. Product Life Cycle;
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 034-5024 STP 3D Model (Size: 805 kb ) 034-5024 PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
tru-lok-splitter-harsh-environment-amphenol-industrial
connector series, Tru-Loc®, to create a splitter for use with the 6-Way Plugs. True to the series, the Tru-Loc® Splitter is vibration resistant to 32 grms, IP67 rated and can withstand operating temperatures up to 150°C. Amphenol’s Splitter offers a means to combine many sensors
MS10A23SL 3.6mm (10mm²) Female Contact, Silver Plating, Mac
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MS10A23SL 3.6mm (10mm²) Female Contact, Silver Plating, Machined, Wire Range 10-12AWG-3.6mm (10mm²) Female Contact, Silver Plating, Machined, Wire Ran
Push Pull Connectors | Products | Amphenol Aerospace
Amphenol push/pull connectors provide audible and tactile feedback, a system that provides immediate feedback when the connector is mated. An audible and sensory click immediately indicates when the two connector halves are securely fastened, providing an important piece of feedback and assurance under high-pressure circumstances.
91-522569 | Amphenol Global Search | Amphenol
002 / 9 5 / C Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from heavy equip-ment to ECG monitoring cables.
Amphenol
We would like to show you a description here but the site won’t allow us.
Fiber Optic, Aviation, Energy, Industrial, Military, Naval | Contact
Contact Fiber Systems about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials