Search Results for jigo connector
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
RT0W71626SNH Jam Nut Receptacle, Female, 20AWG, 5A/150V - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT0W71626SNH Receptacle, Jam Nut, 26 Position, Female, Shell Size 16. Compatible to part # UT0W71626SH-Receptacle, Jam Nut, 26 Position, Female, Shell
Amphenol AMAO Product Compliance - Environmental Engineering
ms3456l28-9p yes connector, electrical plug n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
By using the board top Samtec HQDP connectors as well as Samtec HQDP configurable ribbons, the 3U VPX switch is easily connected to endless Amphenol fiber/copper media converters. Examples are below. Many other options exist and can be tailored to customer system architectures.
ATVSeries - amphenol.co.jp
Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the ...
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol AMAO Product Compliance - Environmental Engineering
pt06a-16-26s(025) yes connector, electrical plug n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with D irective 2011/65/EU
PCB Termination Straight Crimp RG-59 RG-62 2-Hole Flange 50 Ohm
RF Connector PCB Termination Straight Crimp RG-59 RG-62 2-Hole Flange 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be Interested in.
Home - Amphenol Australia
Home - Amphenol Australia
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
TVP40DZ-15-35S(S15) YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and ...
Fiber Optic Solutions for Medical Industry - Amphenol Fiber Systems ...
AFSI is the leading provider of fiber optic systems in the medical industry that meet demanding criteria for connectivity and reliability.
TNC Straight Plug to TNC Straight Plug RG-174 0.50 M
Connector 2 Part Number: 122116: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. TNC Straight Plug to TNC Straight Plug RG-58 36 inches 095-850-274-036.
RT616DCG Plug Dustcap with Chain - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT616DCG Plug Dust Cap with Chain Shell Size 16. Compatible to part # UTG616DCG-Plug Dust Cap with Chain Shell Size 16.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
93-148820-39S YES CONNECTOR, ELECTRICAL PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
RT0W61210PNHEC03 Plug, Male, with Silicone O-ring Seal and End Cap with ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT0W61210PNHEC03 10 Position Plug, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing-10 Position Plug, Male, Shell Size 12,
Amphenol AMAO Product Compliance - Environmental Engineering
2M801-009-01M8-2SA YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
Fiber Optic Termini | Lumiere, HD20, FSAF, ARINC 801
Amphenol Fiber Systems International offers fiber optic high performance termini and connectors systems such as Lumiere, HD20, FSAF, ARINC 801 and more!
Contact Amphenol Antennas
Get access to global contact information for Amphenol Antennas, including an information request form for sales or general inquiries.
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...