Search Results for jinja 2 ocs
1 of 13 PwrMAX Connector System - amphenol-cs.com
TABLE 2 Mating Force (Maximum) Un-mating Force (Minimum) One pair of HP Contacts 25 N 6.5 N One pair of LP Contacts 7 N 2.2 N One pair of Signal Contact 1 N 0.2 N 4.4.5 Crimp Tensile Strength The force required to pull the properly crimped wire from the terminal shall not be less than the value specified in Table.
AIRMAX VS I/O CABLE ASSEMBLIES - Amphenol CS
%PDF-1.4 %âãÏÓ 306 0 obj > endobj xref 306 34 0000000016 00000 n 0000001450 00000 n 0000001597 00000 n 0000002091 00000 n 0000002629 00000 n 0000003242 00000 n 0000003320 00000 n 0000003434 00000 n 0000003546 00000 n 0000003916 00000 n 0000004392 00000 n 0000004481 00000 n 0000005034 00000 n 0000005670 00000 n 0000006624 00000 n 0000007463 00000 n 0000007579 00000 n 0000007725 00000 n ...
Dual-Mode Charge Amplifiers | PCB Piezotronics
Dual-Mode Charge Amplifiers. Dual-mode charge amplifiers represent a versatile solution for both piezoelectric charge mode and ICP® sensors. Among the advanced features offered by models 443B01, 443B02 and 2775C are an ultra-low noise floor, sensor fault detection, overload detection, a built-in calibration reference signal, and an RS-232 port for seamless computer control.
FLTStack 0.50mm Floating Board-To-Board Connector - Amphenol CS
WITH USCAR-2 FLTStack 0.50mm is a floating type Board-to-Board (BTB) connector designed to operate a minimum of ±0.50mm floating range in the XY directions. It features a self-cleaning function, vibration resistance and self-alignment for easier mating. In addition, it supports up to 3Gb/s communication data rates. It features a fine pitch
Trex-Onics® Individually Shielded Resolver Cable - TPC Wire
22 40 41.2 74.2 0.180 20 35 45.5 81.4 0.172 1. FINELY STRANDED TINNED COPPER CONDUCTORS — Improves flexibility and extends conductor life. 2. TPE INSULATION ON INDIVIDUAL CONDUCTORS — Offers superior resistance to oil, solvents and chemicals. Provides high dielectric capa-bility, mechanical strength and cut resistance. 3. DRAIN WIRE 4.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Alias: SMA6111A1-009-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
Impact 64 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5 inch flame for 60 seconds unmated per EIA/TIA-364-81. Fiber Optic Solutions www.fibersystems.com APC28876 Low Back Reflection Fiber Optic Harsh Environment Connector Series
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors
BNC Termination Box | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
High Speed I/O Connectors | Input Output | QSFP - Amphenol CS
Amphenol is a technology leader in the design, manufacture, and supply of high-performance IO connectors. Our global footprint and track record is unparalleled in the industry, with a customer base that includes all major data center, networking, HPC, telecom, server and storage system platform providers.
2.92 mm Straight Solder Jack RG-405 0.086 inch Conformable Bulkhead 50 ...
RF Connector 2.92 mm Straight Solder Jack RG-405 0.086 inch Conformable Bulkhead 50 Ohm. Downloads. 2.92 mm Connector Series Datasheet (Size: 140 kb) 292-100J-52S PDF Customer Drawing (Size: 138 kb) 292-100J-52S 3D Model (Size: 1312 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Model M355B12 Miniature (2 gm), ring-style, ceramic shear ICP ... - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 190 µg/√Hz 1,860 (µm/sec2)/√Hz [2]
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Ribbed Flange
SMP Female to Female Bullet, Spring Loaded (OAL 0.950") - SV Microwave
Discover the SMP Female to Female Bullet, Spring Loaded (OAL 0.950")" 1112-4148 offered by SV Microwave. Meet the product's technical specifications now!
Model 352C34 ACCELEROMETER Installation and Operating Manual - PCB
2 2 3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
Modular Jack - RJE48 Series - Amphenol CS
§ Insulation Resistance: 500MΩ min. at 500V DC for 2 minutes max. § Current Rating: 1.5A § Voltage Rating: 125V AC § DWV: 1000V AC, 60Hz., 1 minute § LED Forward DC Current: 20mA typical § LED Forward Voltage: 1.9V max. @ 2mA (for single colors), 2.6V max. @ 20mA (for bicolors) § LED Reverse Voltage: 5V min.
SCA-2 CONNECTOR SYSTEM - Amphenol CS
12G SCA-2 receptacle offers footprint compatibility with 4G and 8G connectors, easing design migration. The SCA-2 connector interface utilizes high reliability, dual row, bladed-on-beam contacts spaced on 1.27mm pitch. The feature of first-mate/last break contacts provides sequential mating in accordance to SFF requirements. Robust alignment
TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm
ecomate® Aquarius™ | Waterproof Connectors - Amphenol Sine
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67 and IP69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact, thermoplastic design, offering advantages of lightweight ...