Search Results for jobs
Model 012A20 | PCB Piezotronics
Model 012A20:Low-cost, black coaxial cable (RG58/U), 20-ft, BNC plug to BNC plug
Positronic is an Equal Opportunity Employer (EOE)
To give equal employment and advancement opportunities to all individuals, we are committed to making all employment decisions on the basis of a person’s performance, qualifications, and abilities, without regard for race, color, religion, sex, national origin, age, sexual orientation, pregnancy, disability, veteran status, or any other characteristic protected by law.
Model 649A03 | PCB Piezotronics
Model 649A03:Bearing Fault Detector PLUS Transmitter (BFD+), Loop Powered 4-20 mA Output with USB Programming Interface
Model 356M41 | PCB Piezotronics
Model 356M41:Low outgassing triaxial, miniature (4 gm), ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz (+/- 5%), 0.5 Hz 1 dB, 5 ft attached cable
Model 012A03 | PCB Piezotronics
Model 012A03:Low-cost, black coaxial cable (RG58/U), 3-ft, BNC plug to BNC plug
Model PRM831 | PCB Piezotronics
Model PRM831:Model 831 sound level meter preamplifier for 1/2" free-field or random incidence prepolarized microphones
Model 130E22 | PCB Piezotronics
Model 130E22:ICP® microphone with integral preamplifier, SMB jack connector
Model 608A10 | PCB Piezotronics
Model 608A10:Low-cost, general purpose, industrial ceramic shear ICP® accel, 10 mV/g, 0.5 to 10k Hz, top exit, 10-ft integral cable, single point ISO
Model 2025E | PCB Piezotronics
Model 2025E:Modal Shaker, 58 N (13 lbf) pk sine force, 18 mm (0.7") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature
Model 2304-02A | PCB Piezotronics
Model 2304-02A:PCB L&T Reaction Torque Transducer, 200k in-lb/16.7k ft-lb (22.6 kN-m) rated capacity, 50% static overload protection, 9.75-in (247.7 m
Model 084B04 | PCB Piezotronics
Model 084B04:Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05)
International Distributors | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 350B01 | PCB Piezotronics
Model 350B01:ICP® Accel., Shock, 0.05 mV/g, 100,000 g, 4 to 10 kHz, 10-ft Integral Cable, 1/4-28 Stud, Filtered mechanically isolated
Model 375a04 | PCB Piezotronics
1/2 INCH PREPOLARIZED FREE_FIELD MICROPHONE FOR CLASS 2 SLM, SENSITIVITY 50 mV/PA (+/- 2 dB) Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: Free-Field
Microphone Selection | PCB Piezotronics
Microphone Comparison Choose PCB microphones and preamplifiers for your next acoustic test. We have a wide variety of acoustic sensors in our online shop in stock, ready to ship, with a best in class 5 year plus TCS warranty. To discuss specific applications, please contact us or request a quote.
Model 102A07 | PCB Piezotronics
Model 102A07:High resolution ICP® pressure sensor, 50 psi, 100 mV/psi, 3/8-24 mtg thd with jamb nut, accel. comp., ground isolated
Model 685A29 | PCB Piezotronics
Model 685A29:Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz, pushbutton and remote (120 VAC) reset
Sensor Mounting Techniques | PCB Piezotronics
When choosing a mounting method, both the advantages and disadvantages of each technique should be closely considered. Characteristics such as location, ruggedness, amplitude range, accessibility, temperature and portability may be extremely critical.
Model 356A14 | PCB Piezotronics
Model 356A14:Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing
Model 355B02 | PCB Piezotronics
Model 355B02:Ring-style, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-32 side conn.