Search Results for johnson controls thermostat
T RSERIES
• Effective in closed-loop controls; both synchronous and asynchro-nous modes • Transmission over long distances (due to selectable baud rate) FUNCTION Position Information 25- or 24- bit Binary or Gray code Parallel/Serial Data Shift Register SSI Interface The diagram, right, illustrates the function of Temposonics R Series
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
HumiTrac Specifications Environmental Conditions Operating Range • -40°F to 140°F (-40°C to 60°C) • 0% to 99% RH (non-condensing) Storage Temperature
Model 683A101001 Indicator / Alarm (for ICP® sensors ... - PCB
Controls and Indicators Front Panel Buttons Program Button The button is used to move from one program step to the next. When pressed at the same time as the button, it initiates the calibration mode. When pressed at the same time as the button, it initiates the setpoint setting mode. Up Button