Search Results for jot-10-6
Model 691A50/06 | PCB Piezotronics
Model 691A50/06:BNC termination box, 8" x 6" x 4" NEMA 4X (IP66) fiberglass enc, 6 channels, terminal strip input, BNC jack output, 6 PGME07
Distributor Inventory Search - amphenolrf.com
Note: Include leading zeros (Ex: 031-10, not 31-10, or 000-11325, not 11325) Search. BOM Import/Export Search. Search Results. Click quantity on-hand to visit distributor website. Filter By Location: Distributor Name 112762; DigiKey: 97: Mouser Electronics: 59: Inventory data provided ...
APXVL20B 43-C-I20 - Amphenol Antenna Solutions
Cross Polar Discrimination Over Sector dB 16.6 16.7 14.7 11.0 10.0 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 17.5 19.1 18.9 18.1 23.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 Specifications follow BASTA guidelines.
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps straight female ( 3821-40029 )
Temposonics
3 Temposonics® RP Powerlink V2 Datenblatt TECHNISCHE DATEN 1/ Die Anzahl der Magnete ist von der Messlänge abhängig. 2/ Mit Positionsmagnet # 252 182 3/ Die UL-Kennzeichnung erstreckt sich nicht auf die Schutzart. 4/ Aufgrund von unterschiedlichen Kabellängen und Topologien sowie Stromaufnahmen beim Einschalten empfiehlt MTS Sensors, dass pro Sensor 1 A durch die Stromversorgung
ex series | Amphenol Global Search | Amphenol
The AMC (Amphenol Micro Coaxial) connector series is a low profile (2.5 mm of the board) series with an extremely small board footprint (3mm x 3mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMC connector series is snap-on for secure and easy mating.
Piezoelectric velocity transducer - Wilcoxon Sensing Technologies
2 - 10 mA Electrical noise, equiv. in/sec, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 2,050 µin/sec rms 250 µin/sec/√Hz 12 µin/sec/√Hz 5 µin/sec/√Hz Output impedance, max 200 Ω Bias output voltage, nominal 12 VDC Grounding case isolated, internally shielded
Amphenol Assembletech
5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen5 and PCIe Gen6 2. 112G PAM4 Product Environmental Compliance. 1. RoHS2.0: Compliant 2. China RoHS: Yes 3. REACH SVHC: Yes 4. Low-Halogen Status: Not Reviewed Packing. Per Amphenol‘s Site Operating Procedure #SOP-708 REV 2
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.6 dB ≤ 0.6 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 1.0 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 200 x 142 x 65 mm Weight 2.4 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Model 138A05 | PCB Piezotronics
Model 138A05:Tourmaline ICP® underwater blast sensor, 7.6" length, 5000 psi, 1 mV/psi . Model 138A05:Tourmaline ICP® underwater blast sensor, 7.6" length, 5000 psi, 1 mV/psi . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
2X - SV Microwave
5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1132-4169 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY DATE - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1211-66137-66139 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
PRO-DIR 380-520-OD-...
COUPLING: 10 dB: Add to quote: PRO-DIR 380-520-OD-20 dB: 210001661: COUPLING: 20 dB: Add to quote: PRO-DIR 380-520-OD-30 dB: 210001662: COUPLING: 30 dB: Add to quote: Related products. Combiner Components. Amphenol Procom offers a wide range of specific RF components to be implemented in combiner systems or as stand-alone radio parts. See ...
B A2 - Amphenol Sine
WA23-10 Contact Locator, Size 6 and Size 8 96-978-22 Crimper and Dies-for Size 10mm²-185mm² Wires AT114008 Contact Removal Tool, Plastic, Size 8, 8-10AWG Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-204-08141 Male Contact - Pin, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A
PRO-PHY 380-2700-3 dB-...
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path.
RTS710N4PHEC03 Receptacle, jam nut, 4 positions, size 10, p - Amphenol Sine
Receptacle, Jam Nut, 4 Position, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing Related Items. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE ...
Power Divider - AMPHENOL PROCOM
Model Variant 6 dB 10 dB 15 dB 20 dB Frequency 40 - 1000 MHz 40 - 1000 MHz 40 - 1000 MHz 40 - 2000 MHz Max. Input Power 2.5 W (3 W) Coupling 6 dB 10 dB 15 dB 20 dB Impedance 50 Ω Input VSWR < 1.75:1 < 1.5:1 @ 2G < 2 < 1.5:1 Nominal Divider Loss 1.25 dB 0.45 dB 0.45 dB 0.4 dB Total Loss ≤ 2.5 dB @ 40 MHz ≤ 2.75 dB @ 1000 MHz ≤ 1.4 dB @ 40 MHz
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. Thermistor 4 . GND Thermopile Outline of Sensor Packaging and Pin Arrangement (unit: mm) 25. 4