Search Results for jot-10-6
SYSTEM ATTACHMENTS - Amphenol PCD
TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry
ac3mah2 | Amphenol Global Search | Amphenol
2fa1-nasp-d46w | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1
Amphenol Assembletech
5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 85+/-10% ohm @25ps RT 2. SCD21: meet SAS4.0 and PCIe4.0 3. FEXT: meet SAS4.0 and PCIe4.0 4. NEXT: meet SAS4.0 and PCIe4.0 5. Insertion loss: meet SAS4.0 and PCIe4.0 Product Environmental Compliance. RoHS2.0: Compliant China RoHS: Yes
PRODUCT DATA DRAWING - SV Microwave
10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 ...
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUT360X06F00s0 CUT360X06F00D0 0° 6° CUT360X06F06s0 CUT360X06F06D0 5° 0° CUT360X06F50s0 CUT360X06F50D0 5° 6° CUT360X06F56s0 CUT360X06F56D0 Brown Pantone 476 C 0° 0° CUT360X06F00s0BR CUT360X06F00D0BR 0° 6° CUT360X06F06s0BR CUT360X06F06D0BR 5° 0° CUT360X06F50s0BR CUT360X06F50D0BR
Control/Instrumentation Trex-Onics Reduced Diameter Control Cable
6272019 20/19 6 0.453 130 55004 6272025 20/25 6 0.508 169 55006 6272033 20/33 4 0.541 200 55006 6272047 20/47 4 0.644 280 55007 6272065 20/65 4 0.744 385 55008 Notes *Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 3.10.15(B)(16). **Grip-Seals® Aluminum straight cable gland part number listed.
132284 | Amphenol Global Search | Amphenol
132134 -10 | Amphenol Global Search | Amphenol Description: ELFH Series headers mate with ELF Series, FXP FlexiPlug and SCF spring clamp plugs; and accommodate competitive plugs as well. The headers are precision-molded from tough, stable PBT, providing additional strength and greater reliability under extreme conditions. elfh13210e: mstba 2,5
B A1 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Model 301A11 Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 ... - PCB
Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 kHz, 10-32 side conn., 1/4-28 thd on bottom, 10-32 thd on top Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Panel Antennas 766.65.12.00 - amphenolprocom.com
920 x 400 x 170 mm / 36.22 x 15.75 x 6.69 in. Wind Load: 297 N (160 km/h) Weight: Approx. 7 kg / 15.43 lb. Alternate Mounting Bracket: Tilt bracket : 766.7015 (0 - 22°) (Ordered Separately) Environmental; Operating temperature range-40 °C to +75 °C: Survival Wind Speed: 300 km/h: Ingress Protection:
696-960 / 1695-2180 MHz - Amphenol Antenna Solutions
Connector(s) 1 Port / N-Type or 4.3/10 / Female / Back Mechanical Characteristics Dimensions Length x Width x Depth 457 x 457 x 55 mm 18.0 x 18.0 x 2.2 in Weight without Mounting Brackets 7.3 kg 16 lbs Survival Wind Speed 201 km/hr 125 mph Wind Loads (160 km/hr or 100 mph) Front: 500 N Front: 113 lbf
QUICK REFERENCE GUIDE - amphenol-antennas.com
Small Cell & iDAS Antennas QUICK REFERENCE GUIDE Get coverage and capacity where it’s needed with Amphenol’s unobtrusive, easily deployable
an Amphenol company - アンフェノールジャパン株式会社
MIL-DTL-28748, Space D32, GSFC S-311-P-4 and GSFC S-311-P-10. • Compliance to a variety of international and customer specifi c environmental requirements. • Large in-house inventory of fi nished connectors. Customer specifi c stocking programs. • Factory direct technical sales support in major cities worldwide.
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : sma bulkhead female ( 2946-6012 )
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
GB Analog 14112006e - Temposonics®
Vibration Test 10 g / 10-150 Hz, IEC-Standard 68-2-6 Option: high vibration resistant 15 g / 20-2000 Hz EMC Test Electromagnetic emission EN 61000-6-3 Electromagnetic immunity EN 61000-6-2 (EN 61326/A1) EN 61000-4-2/3/4/6, Criteria A CE-certified Form factor / Material Sensor head Stainless steel 1.4305 / AISI 303
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
SIZE TYPE B C- - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
5 Jumpered Solution with Distribution Box - RFS Technologies
8 (LTE ready) 4, 6, 10 6 Single Mode or Multimode 12 (LTE ready) 4, 6, 10 9 Single Mode or Multimode 18 (LTE ready) 4, 6, 10 Supported RRU vendor specific connectors for • ZTE • ALU • NSN • HUAWEI • Ericsson • others on request Kit Content: • 3 RRU Standard cable or • 4 RRU Standard cable or • 6 RRU Standard cable or