Search Results for jot-10-6
00111980102 - Amphenol Air LB
From 10 to 2000: Vibrations - Amplitude: 10 g: Vibrations - Duration: 9 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 100 g: Shocks - Duration: 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 100 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling:
micro-bayonet-connector-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol Insert Arrangements Pole 7 9 15 Insert Arrangement 8-7 9-10 10-15 Total Contacts 7 10 15 Contact Size 22D 22D 22D Keying To avoid cross-plugging within applications requiring the use of
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm bulkhead female ( sf1521-60025 )
SIM2D49V - Amphenol Air LB
SIME9901PN Module For crimped contacts Pin With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N . SIMM3023SN Module For crimped contacts Socket Without peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N ...
Operation Manual T-Series SSI - Temposonics
Fig. 6 on page 13. 10.A seal shall be installed within 18 " of the enclosure (for NEC/ CEC only). 11.Use only approved power supplies of Category II according to IEC 61010-1. 12.Ensure that the specified permissible limit values of the sensor for operating voltage, environmental conditions, etc. are met. 13.Make sure that:
CABLE ASSEMBLY WORK INSTRUCTION ePower-lite 5.7mm 3-Port Connector
Step 5: Install the Rear Cover (Part 6) and the Rear Grommet (Part 5) in sequence. Step 7: Crimping the rear shield outside ring. Part 3 Part 5 Part 6 Recommended crimp length is 4.5±0.5mm Cable Size Recommended crimp length of Side S Recommended crimp dist across Flats F Recommended Min. Pull out force 16mm2 6.0 11.0±0.1mm 150N 25mm2 6.0 11. ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
6800408G.indd - amphenol-antennas.com
• Independent, continuously adjustable tilt on each band 0-10° / 0-10° / 0-10° / 0-10° / 0-10° • RET version, 3GPP/AISG2.0 with fi ve integrated RCUs REV042418JJ www.amphenol-antennas.com 1 of 4
B RTS710*6Pxx A3 - Amphenol Sine
ECO-MATE,RECEPTACLE,JAM NUT,SIZE 10,6POS,PIN. MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
Datenblatt E-Serie ER Analog (Dokumentennummer 551246) - Temposonics
Vibrationsprüfung 5 g/10…2000 Hz, IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-3 Elektromagnetische Störfestigkeit gemäß EN 61000-6-2 Die ER-Sensoren erfüllen die Anforderungen der EMV-Richtlinien 2014/30/EU, UKSI 2016 Nr. 1091 und TR ZU 020/2011
Assembly Instructions-C26 Amphenol BNC
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1054 185 ] /L 18248 /E 17045 /N 1 /T 18051 >> endobj xref 4 32 0000000016 00000 n 0000000984 00000 n 0000001239 00000 n 0000001443 00000 n 0000001609 00000 n 0000001817 00000 n 0000002699 00000 n 0000002912 00000 n 0000003778 00000 n 0000003958 00000 n 0000003980 00000 n 0000005264 00000 n 0000005285 00000 n 0000006148 00000 n 0000006170 00000 ...
EU RoHS II CoC - amphenol-aerospace.com
2M805‐001‐16MT10‐2SA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : sma bulkhead female ( 2946-6012 )
Features - amphenol-antennas.com
Hex (6) Port Panel 65° ~ 6 feet 696-960 1695-2400 Variations of the same antenna or similar antennas may be available. Refer to the data sheets to compare different variations. In this instance, 0000 indicates this is the original design Replace "x" in the model number with the type of
Defense | Markets - Amphenol
The size 8, 10, and 12 concentric twinax contacts were developed for applications that require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance D38999 Series III connector with its fully scoop-proof feature of recessed pins. The concentric Twinax contact is crimp ...
SMA Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
7 - 10 in - lbs : Intermateability 2.92mm : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
Chem-Gard® 200 Single Conductor Cable - TPC Wire
Chem-Gard® 200 Single Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion and high heat resistance. This cable is also available in multiple AWG ...
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
Features - Amphenol Antenna Solutions
Total Connector Count 6 PORTS Connector Type 4.3-10 FEMALE or 7/16-DIN FEMALE Dimensions 1221 x Ø371 mm (48.1 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK. REV021020NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 2 of 9